MAX17031

PRODUCTION

Dual Quick-PWM, Step-Down Controller with Low-Power LDO and RTC Regulator for MAIN Supplies

Highly Integrated and Best Fit for Notebook Main Power Requirements

Part Details

  • Dual Quick-PWM
  • Preset 5V and 3.3V Outputs
  • Internal 100mA, 5V Linear Regulator
  • Internal OUT1 LDO5 Bypass Switch
  • Secondary Feedback (SKIP Input) Maintains Charge Pump
  • 3.3V, 5mA Real-Time Clock (RTC) Power (Always On)
  • 2V ±1% 50µA Reference
  • 6V to 24V Input Range
  • Pulse-Skipping/Forced-PWM/Ultrasonic Mode Control
  • Independent SMPS and LDO5 Enable Controls
  • Combined SMPS PGOOD Outputs
  • Minimal Component Count
MAX17031
Dual Quick-PWM, Step-Down Controller with Low-Power LDO and RTC Regulator for MAIN Supplies
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17031 yet. Have something to say?

Start a Discussion on EngineerZone®