MAX1534

PRODUCTION

High-Efficiency, Triple-Output, Keep-Alive Power Supply for Notebook Computers

High-Efficiency, Triple-Output, Keep-Alive Power Supply for Notebook Computers

Part Models
2
1ku List Price
Starting From $5.60

Part Details

  • One Switching and Two Linear Regulators
  • Switching Regulator
    • +4.5V to +24V Input Voltage Range
    • Over 95% Efficiency
    • Up to 500mA Output Current
    • Up to 200kHz Switching Frequency
    • Fixed 5V or Adjustable Output Voltage
    • Internal 0.5Ω PMOS Switch
    • 100% Maximum Duty Cycle for Low-Dropout Operation
  • Two Low-Dropout Linear Regulators
    • Up to 160mA Output Current (Each)
    • 3.3V/Adj Output Voltage for OUT1
    • 1.8V/Adj Output Voltage for OUT2
  • ±1.5% Accurate Output Voltage
  • ±4% Accurate Shutdown for Low Battery Detection
  • Thermal Shutdown Protection
  • POK Output
  • 1mW Typical Standby Power
MAX1534
High-Efficiency, Triple-Output, Keep-Alive Power Supply for Notebook Computers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX1776 PRODUCTION 24V, 600mA Internal Switch, 100% Duty Cycle, Step-Down Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1534EVKIT

Evaluation Kit for the MAX1534

Features and Benefits

  • Triple-Output Power Supply
    • 5.0V at 500mA (typ)
    • 3.3V at 160mA
    • 1.8V at 160mA
  • Integrated Power MOSFETs
  • 4.5V to 24V Input Supply Range
  • Adjustable Inductor Current Limit
  • Fixed or Adjustable Outputs
  • Power-OK (POK) Output
  • 3.5µA Shutdown Supply Current (typ)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1534 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1534 triple-output keep-alive power supply IC. The MAX1534 integrates one high-performance step-down converter and two low-dropout regulators (LDOs). The step-down converter is configured for 5.0V and provides up to 500mA. The first and second LDOs are configured for 3.3V and 1.8V at currents up to 160mA each. Power management functions include an accurate shutdown input and power-OK (POK) output. The EV kit also allows for adjustable output voltages by including extra pads for feedback resistors.

Applications

  • 2 to 4 Li+ Cell Battery-Powered Devices
  • Handheld Devices
  • Keep-Alive Supplies
  • Notebook and Subnotebook Computers
  • Standby Supplies
  • Wake On LAN®

MAX1534EVKIT
Evaluation Kit for the MAX1534

Latest Discussions

No discussions on MAX1534 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed