MAX1420

PRODUCTION

12-Bit, 60Msps, +3.3V, Low-Power ADC with Internal Reference

Part Models
1
1ku List Price
Starting From $24.79
Viewing:

Part Details

  • 3.3V Single Power Supply
  • 67dB SNR at fIN = 5MHz
  • 66dB SNR at fIN = 15MHz
  • Internal 2.048V Precision Bandgap Reference
  • Differential, Wideband Input T/H Amplifier
  • Power-Down Modes
    • 218mW (Reference Shutdown Mode)
    • 10µW (Shutdown Mode)
  • Space-Saving 48-Pin TQFP Package
MAX1420
12-Bit, 60Msps, +3.3V, Low-Power ADC with Internal Reference
MAX1420: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1420EVKIT

Evaluation Kit for the MAX1420, MAX1421, and MAX1422

Features and Benefits

  • Up to 60Msps Sampling Rate
  • Low Voltage, Low Power Operation
  • Clock-Shaping Circuitry
  • Easy Data Capture Configuration
  • Fully Assembled and Tested

Product Details

The MAX1420 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1420, MAX1421, or MAX1422, 12-bit, +3.3V, analog-to-digital converters (ADCs). The MAX1420/MAX1421/MAX1422 ADCs accept 2Vp-p differential analog inputs. The offset binary digital output produced by the ADC can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit comes with the 60Msps part (MAX1420) installed. Order a free sample of the MAX1421CCM or MAX1422CCM to evaluate the 40Msps or 20Msps parts.

Applications

  • CCD Pixel Processing
  • IF and Baseband Digitization
  • IR Focal Plane Arrays
  • Medical Ultrasound Imaging
  • Radar

MAX1420EVKIT
Evaluation Kit for the MAX1420, MAX1421, and MAX1422

Latest Discussions

No discussions on MAX1420 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed