LTM8080

RECOMMENDED FOR NEW DESIGNS

40VIN, Dual 500mA or Single 1A Ultralow Noise, Ultrahigh PSRR μModule Regulator

Part Models
4
1ku List Price
Starting From $12.83

Part Details

  • Dual LDOs Powered by an Integrated Switching Step-Down Regulator
  • Low Noise Silent Switcher® Architecture with an Integrated EMI Noise Shield
  • CISPR22 Class B and CISPR25 Class 5 Compliant
  • Ultralow Output RMS Noise: <1μVRMS (10Hz to 100kHz)
  • Ultralow Output Spot Noise: 2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 80dB at 100kHz
  • Wide Input Voltage: 3.5V to 40V
  • Wide Output Voltage: 0V to 8V
  • Dual 500mA Continuous Current at TA = 85°C
  • Voltage Tracking Function to Minimize Power Loss
  • 100μA SET Pin Current with ±1% Initial Accuracy
  • Selectable Switching Frequency: 200kHz to 2.2MHz
  • External Synchronization
  • Programmable Power Good
  • Parallelable for Lower Noise and Higher Current
  • 9mm × 6.25mm × 3.32mm BGA
LTM8080
40VIN, Dual 500mA or Single 1A Ultralow Noise, Ultrahigh PSRR μModule Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8080
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3071A

LTM8080EY | 40VIN, Dual 500mA or Single 1A Ultralow Noise, Ultrahigh PSRR μModule Regulator

Product Details

Demonstration circuit 3071A features the LTM8080 μModule® regulator, a complete, low input noise, ultrahigh PSRR solution with an intermediate power bus and dual output 0.5A LDO regulators, in a thermally enhanced, compact 9mm × 6.25mm × 3.32mm BGA package. DC3071A has a wide operating input range of 4V to 40V. Each of the two outputs is an adjustable 3.3V/0.5A. The operating output range is a wide 0V to 8V. DC3071A also allows for the LDOs to be paralleled up to 1A rail load current.

The LTM8080 includes voltage tracking functionality, external frequency synchronization, and low input noise compliance with CISPR22 Class B. The built-in voltage tracking function automatically sets VBUS to either 2.5V nominal or 1V higher than VOUT1, whichever is greater, to achieve the best noise performance and minimize power dissipation. External frequency synchronization is available through the SYNC pin. It also features the power good feedback function for an adjustable power good threshold.

The μModule regulator targets applications that require a complete switcher and LDO regulators solution with configurable output channels, power good protection features, and ultralow noise performance.

DC3071A
LTM8080EY | 40VIN, Dual 500mA or Single 1A Ultralow Noise, Ultrahigh PSRR μModule Regulator

Latest Discussions

No discussions on LTM8080 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed