LTM8071

RECOMMENDED FOR NEW DESIGNS

60VIN, 5A Silent Switcher µModule Regulator

Part Models
3
1ku List Price
Starting From $17.10

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • Low Noise Silent Switcher® Architecture
  • CISPR22 Class B Compliant
  • Wide Input Voltage Range: 3.6V to 60V
  • Wide Output Voltage Range: 0.97V to 15V
  • 5A Continuous Output Current at 24IN, 3.3VOUT, TA = 85°C
  • 7.25A Peak Current at 12VIN, 3.3VOUT
  • Parallelable for Increased Output Current
  • Selectable Switching Frequency: 200kHz to 2.2MHz
  • Programmable Soft-Start
  • 9mm × 11.25mm × 3.32mm RoHS Compliant BGA Package
LTM8071
60VIN, 5A Silent Switcher µModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM8071

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM8071
  • LTM8071(INVERTING)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2387A

LTM8071 60VIN, 5A Step-Down µModule Regulator Demo Board

Product Details

Demonstration circuit 2387A features the LTM8071 µModule® regulator, a high performance, high efficiency Silent Switcher® step-down regulator. The LTM8071 is a complete DC/DC point-of-load regulator in a thermally enhanced 11.25mm × 9mm × 3.32mm BGA package. The demo board has an input voltage range of 7V to 60V and provides an output current up to 5A. The output voltage is set to 5V on DC2387A. The Silent Switcher design minimizes EMI while delivering high efficiency. Input EMI filtering is available by applying the input voltage to the VEMI turret. Spread spectrum mode can be enabled using the SYNC jumper (JP1) to further reduce EMI emissions. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, burst or pulse-skipping modes can be selected with the SYNC jumper (JP1). The LTM8071 data sheet must be read in conjunction with this demo manual for working on or modifying DC2387A.

DC2387A
LTM8071 60VIN, 5A Step-Down µModule Regulator Demo Board

Latest Discussions

Recently Viewed