LTM8063

RECOMMENDED FOR NEW DESIGNS

40VIN, 2A Silent Switcher µModule Regulator

Part Models
3
1ku List Price
Starting From $8.19

Part Details

  • Low Noise Silent Switcher® Architecture
  • Wide Input Voltage Range: 3.2V to 40V
  • Wide Output Voltage Range: 0.8V to 15V
  • 2A Continuous Output Current at 12VIN, 5VOUT, TA = 85°C
  • 2.5A Peak Current
  • Selectable Switching Frequency: 200kHz to 2.2MHz
  • External Synchronization
  • Configurable as an Inverter
  • 6.25mm × 4mm × 2.22mm BGA Package
LTM8063
40VIN, 2A Silent Switcher µModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM8063

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM8063
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2494A

LTM8063 Demo Board | 40V, 2A Step-Down μModule Regulator

Product Details

Demonstration circuit 2494A is a 40V, 2A step-down μModule® regulator featuring the LTM8063. The demo board is designed for 5V output from a 6.5V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8063 such as output voltage, switching frequency, soft-start, and power good can be changed on DC2494A simply by modifying the appropriate resistors and/or capacitors.

DC2494A
LTM8063 Demo Board | 40V, 2A Step-Down μModule Regulator

Latest Discussions

Recently Viewed