LTM4622A

RECOMMENDED FOR NEW DESIGNS

Dual Ultrathin 2A or Single 4A Step-Down DC/DC μModule Regulator

Part Models
5
1ku List Price
Starting From $8.42

Part Details

  • Complete Solution in <1cm2
  • Wide Input Voltage Range: 3.6V to 20V
  • 1.5V to 12V Output Voltage
  • Dual 2A (3A Peak) or Single 4A Output Current
  • ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallelable with Current Sharing
  • Output Voltage Tracking and Soft-Start Capability
  • Selectable Burst Mode® Operation
  • Overvoltage Input and Overtemperature Protection
  • Power Good Indicators
  • 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA Packages
LTM4622A
Dual Ultrathin 2A or Single 4A Step-Down DC/DC μModule Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2568A

LTM4622A Demo Board | Ultrathin Dual Buck μModule; 4V ≤ VIN ≤ 20V, VOUT1 = 5V @ 2A, VOUT2 = 3.3V @ 2A

Product Details

Demonstration circuit 2568A features the LTM4622A μModule® regulator, a tiny low profile high performance high efficiency dual step-down regulator. The LTM4622A has an operating input voltage range of 3.6V to 20V and is able to provide an output current of up to 2A for each channel. Each output’s voltage is programmable from 1.5V to 12V. The LTM4622A is a complete DC/DC point of load regulator in a low profile thermally enhanced 6.25mm × 6.25mm × 1.82mm LGA package requiring only a few input and output capacitors. Output voltage tracking is available through the TRACK/SS pin for supply rail sequencing. External clock synchronization is available through the MODE pin. For high efficiency at low load currents, the MODE pin jumper (JP3) selects the Burst Mode® option for operation in less noise sensitive applications. The LTM4622A data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2568A.

DC2568A
LTM4622A Demo Board | Ultrathin Dual Buck μModule; 4V ≤ VIN ≤ 20V, VOUT1 = 5V @ 2A, VOUT2 = 3.3V @ 2A

Latest Discussions