LTM4613

RECOMMENDED FOR NEW DESIGNS

EN55022B Compliant 36VIN, 15VOUT, 8A, DC/DC μModule (Power Module) Regulator

Part Models
8
1ku List Price
Starting From $28.72

Part Details

  • Complete Low EMI Switch Mode Power Supply
  • EN55022 Class B Compliant
  • Wide Input Voltage Range: 5V to 36V
  • 8A Output Current
  • 3.3V to 15V Output Voltage Range
  • Low Input and Output Referred Noise
  • Output Voltage Tracking and Margining
  • PLL Frequency Synchronization
  • 2% Maximum Total DC Error
  • Power Good Tracks with Margining
  • Current Foldback Protection
  • Parallel/Current Sharing
  • Ultrafast Transient Response
  • Current Mode Control
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • –55°C to 125°C Operating Temperature Range (LTM4613MPV, LTM4613MPY)
  • Small Surface Mount Footprint, Low Profile (15mm × 15mm × 4.32mm) LGA Package
LTM4613
EN55022B Compliant 36VIN, 15VOUT, 8A, DC/DC μModule (Power Module) Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4613
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1743A

LTM4613EV Demo Board: Ultralow EMI, 36V, 8A Step-Down µModule Regulator

Product Details

DC1743A: Demo Board for LTM4613 EN55022B Compliant 36VIN, 15VOUT, 8A, DC/DC µModule Regulator.

 


DC1743A
LTM4613EV Demo Board: Ultralow EMI, 36V, 8A Step-Down µModule Regulator

Latest Discussions

Recently Viewed