LTC7818

RECOMMENDED FOR NEW DESIGNS

40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Synchronous Controller

Part Models
16
1ku List Price
Starting From $4.65

Part Details

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Low Operating IQ: 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold Crank Down to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck and Boost Output Voltages up to 40V
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • PassThru/100% Duty Cycle Capable for Synchronous Boost MOSFET
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode Operation at Light Loads
  • Boost Channel Current Monitor Output
  • Low Shutdown IQ: 1.5μA
  • Small 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7818
40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Synchronous Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7818

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTC7818(BOOST)
  • LTC7818(BUCK)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2855A

LTC7818 Demo Board | Triple Output Synchronous Step-Up/Dual Step-Down Supply

Product Details

Demonstration circuit DC2855A is a triple output synchronous step-up/dual step-down supply featuring the LTC 7818. The demonstration circuit is designed for two buck outputs 5V/10A, 3.3V/10A supplied by a boosted 10V output. Benefiting from this feature, the buck outputs are able to maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout whereas the main buck circuit components fit in an area of ¾” by 1½”, while the main boost circuit area is ¾” by 1¾”. The package style for the LTC7818 is a 40-pin exposed pad QFN.

The main features of the board include rail tracking (Buck channels only), an internal 5V linear regulator for bias, separated RUN pins for each output, a PGOOD signal (CH1 only), an overvoltage indicator for CH3 and a Mode selector that allow the converter to run in CCM, Pulseskipping or Burst Mode operation. Spread Spectrum Mode is availiable for EMI improvement. Synchronization to an external clock is also possible. The LTC7818 datasheet gives a complete description of these parts, operation and application information. The datasheet must be read in conjunction with this quick start guide for demo circuit 2855A.

DC2855A
LTC7818 Demo Board | Triple Output Synchronous Step-Up/Dual Step-Down Supply

Latest Discussions

Recently Viewed