LTC7802-3.3

RECOMMENDED FOR NEW DESIGNS

40V Low IQ, 3MHz Dual, 2-Phase Synchronous Step-Down Controller with Spread Spectrum

Part Models
8
1ku List Price
Starting From $2.51

Part Details

  • Wide Input Voltage Range: 4.5V to 40V
  • Wide Output Voltage Range: 0.8V to 99% • VIN
  • Low Operating IQ: 12μA (14V to 3.3V, Channel 1 On)
  • Fixed 3.3V Output Voltage on Channel 1
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple, Burst Mode® Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Power Good Output Voltage Monitors
  • Output Overvoltage Protection
  • Internal LDO Powers Gate Drive from VIN or EXTVCCC
  • Low Shutdown IQ: 1.5μA
  • Side Wettable 4mm × 5mm QFN-28 Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7802-3.3
40V Low IQ, 3MHz Dual, 2-Phase Synchronous Step-Down Controller with Spread Spectrum
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7802

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC7802
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2922A

LTC7802, LTC7802-3.3 | Dual 5V-36VIN, 3.3V/20A and 5V/15A Output Synchronous Buck Converter with Spread Spectrum

Product Details

Demonstration circuit 2922A-A and 2922A-B are dual step-down DC/DC converters featuring the LTC7802 or LTC7802-3.3 PWM controllers. Both controller IC’s used on these demo boards are 40V Low IQ, Dual, 2-Phase Synchronous Step-Down Controllers with Spread Spectrum. And both demo boards operate over a 5V to 36V input voltage range and provide a 3.3V at 20A and 5V at 15A outputs.

The DC2922A-A uses the LTC7802 and has a resistor divider network to set the 3.3V output. The DC2922A-B uses the LTC7802-3.3 and has a fixed 3.3V output that does not require the resistor divider network.

Some of the key features of both boards include a FREQUENCY jumper for spread-spectrum or external clock option, and EXTVCC jumper for VOUT2, EXTVCC, or input derived VCC, a MODE jumper that allows the converter to run in FCM, pulse-skipping, or Burst Mode® operation and PGOOD signals for each output.

The two channels can be paralleled for higher output current. See the respective data sheets for more information on setting-up the board for paralleling both outputs. The LTC7802 and LTC7802-3.3 data sheets give a complete description of these devices, their operation and application information, and must be read in conjunction with the DC2922A demo manual prior to working on or modifying these demo circuits.

DC2922A
LTC7802, LTC7802-3.3 | Dual 5V-36VIN, 3.3V/20A and 5V/15A Output Synchronous Buck Converter with Spread Spectrum

Latest Discussions

No discussions on LTC7802-3.3 yet. Have something to say?

Start a Discussion on EngineerZone®