LTC6905-X

PRODUCTION

Fixed Frequency SOT-23 Oscillator

Part Models
24
1ku List Price
Starting From $1.58

Part Details

  • No External Components to Set Frequency
  • Frequency Error ±0.5% Typical
  • Fast Start-Up Time: 100µs Typical
  • ±20ppm/°C Temperature Stability
  • Includes Output Enable
  • Includes Divide by 1, 2 or 4
  • Rise Time: 0.5ns, CL = 5pF
    • Timing Jitter: <0.8% Typical
    • Duty Cycle: 50% ±2.5%
    • IS = 8mA Typical (fOSC = 100MHz, CL = 5pF)
    • CMOS Output Drives 600Ω Load
    • Single Supply 2.7V to 5.5V
    • Low Profile (1mm) ThinSOT Package
    LTC6905-X
    Fixed Frequency SOT-23 Oscillator
    Ask a Question

    Documentation

    Data Sheet 1

    Reliability Data 1

    User Guide 2

    Technical Articles 1

    Data Sheet

    This is the most up-to-date revision of the Data Sheet.

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • LTC6905
    • LTC6905-100
    • LTC6905-133
    • LTC6905-80
    • LTC6905-96

    OscCalc Silicon Oscillator Selection & Synthesis Tool

    OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

    Open Tool
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    DC2073B-G

    LTC6905-X Silicon Oscillator Demo Board

    Product Details

    DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options: DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

    eval board
    DC2073B-D

    LTC6905-X Silicon Oscillator Demo Board

    Product Details

    DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

    eval board
    DC2073B-F

    LTC6905-X Silicon Oscillator Demo Board

    Product Details

    DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options: DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

    eval board
    DC2073B-E

    LTC6905-X Silicon Oscillator Demo Board

    Product Details

    DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

    DC2073B-G
    LTC6905-X Silicon Oscillator Demo Board
    DC2073B-D
    LTC6905-X Silicon Oscillator Demo Board
    DC2073B-F
    LTC6905-X Silicon Oscillator Demo Board
    DC2073B-E
    LTC6905-X Silicon Oscillator Demo Board

    Latest Discussions

    No discussions on LTC6905-X yet. Have something to say?

    Start a Discussion on EngineerZone®