LTC6806

PRODUCTION

36 Channel Fuel Cell Monitor

Part Models
4
1ku List Price
Starting From $30.70

Part Details

  • 36 Measurement Channels Monitor up to 144 Fuel Cells in Series
  • Channel Measurement Range: ±5V
  • Cell Stack Voltage Range: –80V to 150V
  • Operates from a Single 5V Supply
  • Stackable Architecture Supports Large Fuel Cell Stacks
  • Built-In isoSPI Interface
    • 1MB/s Isolated Serial Communications
    • Uses a Single Twisted Pair, Up to 100 Meters
    • Low EMI Susceptibility and Emissions
    • Bidirectional for Broken Wire Protection
  • 15mV Total Measurement Error
  • 6.75ms to Measure All Cells in a System
  • Delta-Sigma Converter with Built-In Noise Filter
  • Six General Purpose Digital I/O or Analog Inputs
    • Temperature or Other Sensor Inputs
  • 12μA Sleep Mode Supply Current
  • 64-Lead LQFP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC6806
36 Channel Fuel Cell Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC2792B

LTC6820 Demo Board | Dual Master isoSPI Adapter

Product Details

The demonstration circuit DC2792B is an SPI serial to dual-port isoSPI adapter that uses a pair of multiplexed LTC6820 isoSPI transceivers and miniaturized isoSPI connectors (2 contact DuraClik). The board can functionally replace a DC1941 in cases where isoSPI battery-management (BMS) devices are being evaluated, but provides a second isoSPI master to exercise the reversible isoSPI feature where available. The SPI interface can be provided via the legacy 14-contact ribbon cable from either a DC590 or DC2026 USB adapter, or directly installed on the DC2026 as a Linduino shield. The two isoSPI ports are MAIN and AUXiliary, with activity of each indicated by blue LEDs. For use in place of DC1941 or non-reversible isoSPI networks, the MAIN port must be used. Power for the DC2792B comes indirectly from the USB port of the host computer, via the USB to serial adapter being used.

eval board
DC2192B

OBSOLETE: LTC6806 Demo Board | 36 Channel Fuel Cell Monitor with Daisy Chain

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-ADBMS6822.

Demonstration circuit 2192B is a fuel cell monitor featuring the LTC6806, a 36-channel fuel cell monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI) to monitor a long series of cells in a stack. The DC2192B demo circuit also features reversible isoSPI enabling a redundant communication path. The PCB, components and DuraClik connectors are optimized for low EMI susceptibility and emissions.

The DC2192B can communicate to a PC by connecting a DC2792B dual master isoSPI together with DC2026  Linduino® One. The DC2026 must be loaded with the appropriate program (called a sketch) to control the battery stack monitor IC and receive data through a USB serial port. The DC2026C provides a standard SPI interface which can be translated to isoSPI and then connected to a DC2192B isoSPI port (J3/J4 connector). The DC2792B provides two SPI-isoSPI channels for reversible operation.

DC2792B
LTC6820 Demo Board | Dual Master isoSPI Adapter
DC2192B
OBSOLETE: LTC6806 Demo Board | 36 Channel Fuel Cell Monitor with Daisy Chain

Latest Discussions