LTC6803-3

NOT RECOMMENDED FOR NEW DESIGNS

12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 2

Part Models
8
1ku List Price
Starting From $11.78

Part Details

  • Measures Up to 12 Battery Cells in Series
  • Stackable Architecture
  • Supports Multiple Battery Chemistries and Supercapacitors
  • Serial Interface Daisy Chains to Adjacent Devices
  • 0.25% Maximum Total Measurement Error
  • Engineered for ISO26262 Compliant Systems
  • 13ms to Measure All Cells in a System
  • Passive Cell Balancing:
    • Integrated Cell Balancing MOSFETs
    • Ability to Drive External Balancing MOSFETs
  • On-board Temperature Sensor and Thermistor Inputs
  • 1MHz Serial Interface with Packet Error Checking
  • Safe with Random Connection of Cells
  • Built-In Self Tests
  • Delta-Sigma Converter With Built-In Noise Filter
  • Open-Wire Connection Fault Detection
  • 12μA Standby Mode Supply Current
  • High EMI Immunity
  • 44-Lead SSOP Package
LTC6803-3
12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 2
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC1653A

LTC6803-3 (Requires DC590B) | Demo Board

Product Details

DC1653A: Demo Board for LTC6803-1 and -3 Multicell Battery Stack Monitor.

DC1653A
LTC6803-3 (Requires DC590B) | Demo Board

Latest Discussions

No discussions on LTC6803-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed