LTC6228

LAST TIME BUY

0.88nV/√Hz 730MHz, 500V/µs, Low Distortion Rail-to-Rail Output Op Amps with Shutdown

Part Models
12
1ku List Price
price unavailable

Part Details

  • Ultra Low Voltage Noise: 0.88nV/√Hz
  • Low Distortion at High Speeds:
    • HD2/HD3 < −100dBc (Av = +1, 4VP-P, 2MHz, RL = 1kΩ)
  • High Slew Rate: 500V/μs
  • GBW = 890MHz
  • –3dB Frequency (AV = +1): 730MHz
  • Input Offset Voltage: 250μV Max Across Temperature
  • Offset Drift :0.4μV/°C
  • Input Common Mode Range Includes Negative Rail
  • Output Swings Rail-to-Rail
  • Supply Current: 16mA/Channel Typ
  • Shutdown Supply Current = 500µA
  • Operating Supply Range: 2.8V to 11.75V
  • Large Output Current: 80mA Min
  • Very High Open Loop Gain: 5.6V/μV (135dB), RL = 1kΩ
  • Operating Temp Range: –40°C to 125°C
  • Singles in 8-Lead SOIC, TSOT-23, DC-6, Duals in DD10, MS8
LTC6228
0.88nV/√Hz 730MHz, 500V/µs, Low Distortion Rail-to-Rail Output Op Amps with Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6228

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC6226S8
EVAL-LTC6228IS8

Evaluating the LTC6226 and the LTC6228 Low Distortion, Rail-to-Rail Output Op Amps with Shutdown

Features and Benefits

  • Enables efficient prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions
  • Simple connection to test equipment and other circuits
  • RoHS compliant 

Product Details

The EVAL-LTC6226S8/EVAL-LTC6228IS8 allow the evaluation of the LTC6226 and the LTC6228, 8-lead, single channel, small outline integrated circuit (SOIC_N), 150 mil op amps. The EVAL-LTC6226S8 and EVAL-LTC6228IS8 are prepopulated boards on a buffer configuration with a post low-pass filter. This configuration allows the LTC6226 and the LTC6228 to be used as a high speed analog-to-digital converter (ADC) drivers. The EVAL-LTC6226S8/EVAL-LTC6228IS8 support other typical configurations of an op amp and have provisions for typical applications of the LTC6226 and the LTC6228, which include an active filter. The SHDN_N pin can be shunt to the VCC pin or the VEE pin, or to an external voltage drive.

The 4-layer EVAL-LTC6226S8/EVAL-LTC6228IS8 accept edge mounted, Subminiature Version A (SMA) connectors on both inputs and outputs to provide an efficient connection to the test equipment and other circuitry. In addition, the EVAL-LTC6226S8/EVAL-LTC6228IS8 have sufficient test points for signal pins and groundings.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The EVAL-LTC6226S8/EVAL-LTC6228IS8 accept C0402 or C0603 surface-mount technology (SMT) components and C1206 bypass capacitors for C8 and C9.

All components are placed on the primary side of the EVAL-LTC6226S8/EVAL-LTC6228IS8, and no components are placed on the secondary side. The EVAL-LTC6226S8 and EVAL-LTC6228IS8 evaluation boards are identical except for the on-board devices.

For full details on the LTC6226 and the LTC6228, see the LTC6226 and the LTC6228 data sheets, which must be consulted in conjunction with the user guide when using the EVAL-LTC6226S8/EVAL-LTC6228IS8.

EVAL-LTC6226S8
EVAL-LTC6228IS8
Evaluating the LTC6226 and the LTC6228 Low Distortion, Rail-to-Rail Output Op Amps with Shutdown

Latest Discussions