LTC4126-ADJ

RECOMMENDED FOR NEW DESIGNS

Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter

Part Models
2
1ku List Price
Starting From $3.12
Viewing:

Part Details

  • Wireless Li-Ion Battery Charger Plus High Efficiency Multi-Mode Charge Pump DC/DC
  • Programmable Charge Current from 1mA to 50mA Via an External Resistor
  • Wideband Rx Frequency: DC to >10MHz
  • Integrated Rectifier with Overvoltage Limit
  • Charge Voltage: 4.2V
  • Low Battery Disconnect: 3.0V
  • NTC Pin for Temperature Qualified Charging
  • DC/DC Regulated Output: 1.2V
  • DC/DC Output Current: Up to 60mA
  • 50kHz/75kHz Switching, No Audible Noise
  • Pushbutton and/or Digital on/off Control for DC/DC
  • Thermally Enhanced 12-Lead 2mm × 2mm LQFN Package
LTC4126-ADJ
Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter
LTC4126-ADJ Application Circuit LTC4126-ADJ Performance Graph LTC4126-ADJ Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4126-ADJ
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3080A-KIT

LTC4126-ADJ 10mA Wireless Charger Demonstration Kit

Features and Benefits

Demonstration Kit DC3080-KIT features LTC4126-ADJ, wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter. This kit comprises a wireless transmitter DC3081A, a wireless receiver DC3078A and two 6mm application-sized receivers DC3079A.

DC3078A wireless charger receiver incorporates an external trickle charge circuit that reduces the charge current to 1mA when a deeply discharged battery with voltage lower than 2.8V is plugged in. The combination of DC3081A transmitter and DC3078A receiver can charge a single Li-Ion battery at up to10mA with an airgap of 4.0mm to 8.0mm.

Product Details

DC3080A-KIT
LTC4126-ADJ 10mA Wireless Charger Demonstration Kit
DC3080A Demo Kit - Angle View DC3080A Demo Kit - Top View DC3080A Demo Kit - Bottom View 10mA Wireless Charging System Using DC3078A and DC3081A

Latest Discussions

No discussions on LTC4126-ADJ yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed