LTC4124

RECOMMENDED FOR NEW DESIGNS

100mA Wireless Li-Ion Charger with Low Battery Disconnect

Part Models
2
1ku List Price
Starting From $3.12
Viewing:

Part Details

  • Complete Wireless Power Receiver, Li-Ion Charger and PowerPath Controller
  • Wireless Input Power Control and Rectification
  • Wideband Wireless Power Frequency: DC to >10MHz
  • Pin-Selectable Charge Current: 10mA/25mA/50mA/100mA
  • Pin-Selectable Charge Voltage: 4.0V/4.1V/4.2V/4.35V
  • Pin-Selectable Low Battery Disconnect: 2.7V/3.2V
  • Zero Battery Drain Current in Disconnect/Ship Mode
  • Pin-Selectable Low Battery Pre-Charge Current Enable
  • NTC Input for Temperature Qualified Charging
  • Safety Charge Termination Timer
  • Tiny Total Solution Size with Few Externals
  • Small Thermally Enhanced 12-lead 2mm × 2mm LQFN Package
LTC4124
100mA Wireless Li-Ion Charger with Low Battery Disconnect
LTC4124 Application Circuit LTC4124 Application Circuit LTC4124 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4124
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2770A-A-KIT

LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2770A-A-KIT is a kit of the DC2773A-A transmitter board (featuring LTC4125) and the DC2775A-C (featuring LTC4124). The DC2775A-C receiver board can charge a single Li-Ion battery at up to 50 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-A transmitter board supports Foreign Object Detection via the LTC4125.

eval board
DC2769A-B

LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-B-KIT is a kit of the DC2771A-B transmitter board, featuring LTC6990 and the DC2775A-B, featuring LTC4124. The DC2775A-B receiver can charge a single Li-Ion battery at up to 25mA with an air gap of 2mm to 5mm between the transmit and receive coils. 

eval board
DC2769A-A

LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-A-KIT is a kit of the DC2771A-A transmitter board, featuring LTC6990, the DC2775A-A, featuring LTC4124, and the DC2774A application-sized receiver board featuring LTC4124. The DC2775A-A receiver can charge a single Li-Ion battery at up to 10mA with an air gap of 0.5mm between the transmit and receive coils. 

eval board
DC2770A-B-KIT

LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2770A-B-KIT is a kit of the DC2773A-B transmitter board (featuring LTC4125) and the DC2775A-D (featuring LTC4124). The DC2775A-D receiver board can charge a single Li-Ion battery at up to 100 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-B transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

DC2770A-A-KIT
LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit
DC2770A-A-KIT Image DC2770A-A-KIT Image DC2770A-A-KIT Image
DC2769A-B
LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit
DC2769A-B-KIT Image DC2769A-B-KIT Image
DC2769A-A
LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit
DC2769A-A-KIT Image DC2769A-A-KIT Image DC2769A-A-KIT Application Circuit
DC2770A-B-KIT
LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit
DC2770A-B-KIT Image DC2770A-B-KIT Image DC2770A-B-KIT Image

Latest Discussions

Recently Viewed