LTC4071

RECOMMENDED FOR NEW DESIGNS

Li-Ion/Polymer Shunt Battery Charger System with Low Battery Disconnect

Part Models
8
1ku List Price
Starting From $2.65

Part Details

  • Charger Plus Pack Protection in One IC
  • Low Operating Current (550nA)
  • Near Zero Current (<0.1nA) Low Battery Disconnect Function to Protect Batteries from Over-Discharge
  • Pin Selectable Low Battery Disconnect Level: 2.7V or 3.2V
  • 1% Float Voltage Accuracy Over Temperature
  • 50mA Maximum Internal Shunt Current
  • Pin Selectable Float Voltage Options: 4.0V, 4.1V, 4.2V
  • Ultralow Power Pulsed NTC Float Conditioning for Li-Ion/Polymer Protection
  • Suitable for Intermittent, Continuous and Very Low Power Charging Sources
  • High Battery Status Output
  • Thermally Enhanced, Low Profile (0.75mm) 8-lead (2mm × 3mm) DFN and MSOP Packages
LTC4071
Li-Ion/Polymer Shunt Battery Charger System with Low Battery Disconnect
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Energy Harvesting 1
LTC3588-1 RECOMMENDED FOR NEW DESIGNS Nanopower Energy Harvesting Power Supply
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4071
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1702A

LTC4071EDDB Demo Board | Shunt Li-Ion Charger, 10V ≤ VIN ≤ 16V, 4.1VOUT @ 50mA

Product Details

Demonstration Circuit DC1702A is a Li-Ion/Polymer Shunt Battery Charger system with Low Battery Disconnect featuring the LTC4071EDDB. The LTC4071 allows simple charging of Li-Ion/Polymer batteries from very low current, intermittent or continuous charging sources. The DC1702 provides up to 50mA of output current at 4.1V from a 10V to 16V input supply.


A near-zero current low battery latching disconnect function protects even the lowest capacity batteries from deep discharge and potentially irreparable damage. The 550nA to 50mA operating current makes charging possible from previously unusable sources. With its low operating current the LTC4071 is well suited to charge low capacity Li-Ion or thin film batteries in energy harvesting applications.

DC1702A
LTC4071EDDB Demo Board | Shunt Li-Ion Charger, 10V ≤ VIN ≤ 16V, 4.1VOUT @ 50mA

Latest Discussions

Recently Viewed