LTC3809-1

PRODUCTION

No RSENSE, Low Input Voltage, Synchronous DC/DC Controller with Output Tracking

Part Models
8
1ku List Price
Starting From $3.02

Part Details

  • Programmable Output Voltage Tracking
  • No Current Sense Resistor Required
  • Constant Frequency Current Mode Operation for Excellent Line and Load Transient Response
  • Wide VIN Range: 2.75V to 9.8V
  • Wide VOUT Range: 0.6V to VIN
  • 0.6V ±1.5% Reference
  • Low Dropout Operation: 100% Duty Cycle
  • Selectable Burst Mode®/Pulse-Skipping/Forced Continuous Operation
  • Auxiliary Winding Regulation
  • Internal Soft-Start Circuitry
  • Selectable Maximum Peak Current Sense Threshold
  • Output Overvoltage Protection
  • Micropower Shutdown: IQ = 9µA
  • Tiny Thermally Enhanced Leadless (3mm × 3mm) DFN or 10-lead MSOP Packages
LTC3809-1
No RSENSE, Low Input Voltage, Synchronous DC/DC Controller with Output Tracking
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC882A

LTC3809EDD-1 | Synchronous Step-Down Converter

Product Details

DC882A: Demo Board for the LTC3809-1 No RSENSE, Low Input Voltage, Synchronous DC/DC Controller with Output Tracking.

DC882A
LTC3809EDD-1 | Synchronous Step-Down Converter

Latest Discussions

No discussions on LTC3809-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed