LTC3530

RECOMMENDED FOR NEW DESIGNS

Wide Input Voltage Synchronous Buck-Boost DC/DC Converter

Part Models
4
1ku List Price
Starting From $3.30

Part Details

  • Regulated Output with Input Voltages Above, Below or Equal to the Output
  • 1.8V to 5.5V Input and 1.8V to 5.25V Output Range
  • 250mA Continuous Output Current from 1.8V VIN
  • 600mA Continuous/1A Peak Output Current from Li-Ion
  • Single Inductor
  • Synchronous Rectification: Up to 96% Efficiency
  • Programmable Automatic Burst Mode® Operation
  • Output Disconnect in Shutdown
  • Pin Compatible with the LTC3440
  • Programmable Frequency from 300kHz to 2MHz
  • <1µA Shutdown Current
  • Small Thermally Enhanced 10-Lead (3mm × 3mm) DFN and 10-Lead MS Packages
LTC3530
Wide Input Voltage Synchronous Buck-Boost DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3530
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC938A

LTC3530EDD | Low VIN, 600mA Buck-Boost Converter

Product Details

Demonstration circuit 938 is a micropower synchronous buck-boost converter based on the LTC3530 monolithic buck-boost regulator. The DC938 has an input voltage range of 1.8 V to 5.5V and an output of 3.3V @ 500mA. The converter can work under manual or programmable automatic burst mode, providing high conversion efficiency over a wide range of load currents. The LTC3530 comes in a 10 lead 3×3 DFN package. These features make the DC938 demo board an ideal circuit for use in Li-Ion and dual cell AA (Alkaline/NiCad/NiMH) battery-powered, handheld applications.



DC938A
LTC3530EDD | Low VIN, 600mA Buck-Boost Converter

Latest Discussions

No discussions on LTC3530 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed