LTC3315B

RECOMMENDED FOR NEW DESIGNS

Dual 5V, 2A Synchronous Step-Down DC/DCs in 2mm × 2mm LQFN

Part Models
18
1ku List Price
Starting From $2.12

Part Details

  • Dual Outputs Each with 2A Output Current
  • High Efficiency: 19mΩ NMOS and 75mΩ PMOS
  • Wide Bandwidth, Fast Transient Response
  • Switching Frequency Synchronizable Up to 10MHz
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1%
  • Low Ripple Burst Mode® Operation
  • Peak Current Mode Control
  • Minimum On-Time: 25ns
  • Safely Tolerates Inductor Saturation in Overload
  • Shutdown Current: 1.2µA
  • Precision 400mV Enable Thresholds
  • Internal Soft-Start and Compensation
  • Power Good Output
  • Low Profile, Thermally Enhanced 12-Lead
    2mm × 2mm × 0.74mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3315B
Dual 5V, 2A Synchronous Step-Down DC/DCs in 2mm × 2mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3315A
  • LTC3315B

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3315A
  • LTC3315B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2748A

3.3V VIN, Dual 2A, 6MHz Synchronous Step-Down Regulators at 1.8V and 2.0V Outputs, in a 0.71cm2 Solution

Product Details

Demonstration Circuit DC2748A features the LTC3315B dual 5V, 2A Synchronous Step-Down DC/DC regulators operating at 6MHz. One regulator provides a 1.8V output and the other provides 2.0V, both up to a 2A load. The LTC3315B supports adjustable output voltages from 0.5V to VIN, operating frequencies from 3MHz up to 10MHz. The LTC3315B is a compact, high efficiency, and high speed synchronous monolithic step-down switching regulator. Fast minimum on-time of 25ns enables high VIN to low VOUT conversion at high frequency.

The DC2748A operating mode may be selected as Burst Mode operation, Skip mode or Forced Continuous (FC) mode. Setting JP1 to the FC/SYNC position will allow the LTC3315B to sync to a clock frequency from 3MHz to 10MHz. The LTC3315B operates in Forced Continuous mode when syncing to an external clock.

The LTC3315B data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with the demo manual. The LTC3315B is assembled in a 2mm × 2mm LQFN package with exposed pads for low thermal resistance. The PCB Considerations section in the data sheet.

The Efficiency vs Load graph on the demo manual shows the efficiency and the power loss of the circuit with a 3.3V input in Burst Mode operation.

DC2748A
3.3V VIN, Dual 2A, 6MHz Synchronous Step-Down Regulators at 1.8V and 2.0V Outputs, in a 0.71cm2 Solution

Latest Discussions

Recently Viewed