LTC3313

RECOMMENDED FOR NEW DESIGNS

5V, 15A Synchronous Step-Down Silent Switcher in 3mm × 3mm LQFN

Part Models
12
1ku List Price
Starting From $4.05

Part Details

  • Layout Compatible with LTC3310/LTC3311 Family
  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
  • High Efficiency: 3mΩ NMOS and 8mΩ PMOS
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% with Remote Sense
  • Peak Current Mode Control
  • Minimum On-Time: 35ns
  • Programmable Frequency to 5MHz
  • Shutdown Current: 1μA
  • Precision 400mV Enable Threshold
  • Output Soft-Start with Voltage Tracking
  • Power Good Output
  • Die Temperature Monitor
  • Configurable for Paralleling Power Stages
  • Thermally-Enhanced 3mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3313
5V, 15A Synchronous Step-Down Silent Switcher in 3mm × 3mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3313
  • LTC3313-0.75

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3313
  • LTC3313-0.75
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
EVAL-LTC3313EV-MULTI-AZ

Evaluating the Multiphase Operation of the LTC3313 5 V, 15 A Synchronous Step-Down Silent Switcher in 3 mm × 3 mm LQFN

Features and Benefits

  • EVAL-LTC3313EV-MULTI-AZ evaluation board
  • Transient circuit included for load transient evaluation
  • RT pin pull-up option for external clock synchronization

Product Details

The EVAL-LTC3313EV-MULTI-AZ features the LTC3313, a 15 A, low-voltage, synchronous step-down Silent Switcher®, operating as a multiphase 2 MHz, 3.0 V to 5.5 V input, 1.2 V buck regulator. The EVAL-LTC3313EV-MULTI-AZ has three build options to provide 2-phase 30 A, 3-phase 45 A, or 4-phase 60 A output solutions. The LTC3313 supports adjustable output voltages from 0.5 V to input voltage (VIN) and operating frequencies from 500 kHz up to 5 MHz in multiphase operation.

All phases of EVAL-LTC3313EV-MULTI-AZ operate in forced continuous mode at 2 MHz switching frequency (fSW). The LTC3313 can also synchronize to an external clock using a MODE/SYNC turret when the RT pin of the main phase is pulled up to the VIN pin.

The EVAL-LTC3313EV-MULTI-AZ also has an electromagnetic interference (EMI) filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal.

Figure 4 shows the efficiency of the circuit with a 3.3 V input for all three build options.

An on-board transient circuit is included to measure fast transient performance.

The LTC3313 data sheet gives a complete description of the part, operation, and application information. The data sheet must be read in conjunction with this user guide. The LTC3313 is assembled in a 3 mm × 3 mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the LTC3313 data sheet.

eval board
EVAL-LTC3313

LTC3313 5 V, 15 A Synchronous Step-Down Silent Switcher in 3 mm × 3 mm LQFN

Features and Benefits

  • EVAL-LTC3313EV-A-Z evaluation board
  • Transient circuit included for load transient evaluation
  • EMI filter included to reduce noise in EMI emission tests
  • MODE pin pull-up option for pulse-skipping mode evaluation

Product Details

The EVAL-LTC3313EV-A-Z features the LTC3313, 15 A low voltage synchronous step-down Silent Switcher® that operates as a 2 MHz, 2.25 V to 5.5 V input, 1.2 V, 15 A output buck regulator. The LTC3313 supports an output voltage (VOUT) from 0.5 V to the input voltage (VIN) with operating frequencies from 500 kHz up to 5 MHz. The LTC3313 is a compact, ultralow emission, high-efficiency, and high speed synchronous monolithic step-down switching regulator. The Silent Switcher technology optimizes fast-current loops and makes it easier to minimize electromagnetic interference (EMI) and electromagnetic compatibility (EMC) emissions. The minimum on-time of 35 ns typical enables high VIN to low VOUT conversion at a high frequency.

The EVAL-LTC3313EV-A-Z runs in forced continuous mode with a 2 MHz switching frequency (fSW); however, it can be configured to run at different switching frequencies or in pulse-skipping mode. The LTC3313 oscillator can also synchronize to an external clock using a MODE/SYNC turret, with the EVAL-LTC3313EV-A-Z default setup. Figure 4 in the user guide shows the efficiency and power loss of the EVALLTC3313EV-A-Z with a 3.3 V input in both operation modes.

The EVAL-LTC3313EV-A-Z also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board-EVAL-LTC3313EV-A-Z is shown in the EMI Test Results section of the user guide. The red lines in the EMI performance graphs illustrate the CISPR25 Class 5 peak limits for the conducted and radiated emission tests. The LTC3313 data sheet gives a complete description of the device and its application information. The data sheet must be read in conjunction with the evaluation board user guide. The LTC3313 is assembled in a 3 mm × 3 mm LQFN package with an exposed pad for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the LTC3313 data sheet.

EVAL-LTC3313EV-MULTI-AZ
Evaluating the Multiphase Operation of the LTC3313 5 V, 15 A Synchronous Step-Down Silent Switcher in 3 mm × 3 mm LQFN
EVAL-LTC3313
LTC3313 5 V, 15 A Synchronous Step-Down Silent Switcher in 3 mm × 3 mm LQFN

Latest Discussions