LTC3311S

RECOMMENDED FOR NEW DESIGNS

5V, 12.5A Synchronous Step-Down Silent Switcher 2 in 3mm x 3mm LQFN

Part Models
9
1ku List Price
Starting From $3.72

Part Details

  • Pin Compatible with LTC3310/LTC3310S and LTC3311
  • Silent Switcher®2 Architecture:
    Ultralow EMI Emissions
  • High Efficiency—4.5mΩ NMOS & 16mΩ PMOS
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% with Remote Sense
  • Peak Current Mode Control
  • Minimum On-Time: 35ns
  • Programmable Frequency to 5MHz
  • Shutdown Current: 1μA
  • Precision 400mV Enable Threshold, 1μA in Shutdown
  • Output Soft-Start with Voltage Tracking
  • Power Good Output
  • Die Temperature Monitor
  • Configurable for Paralleling Power Stages in Forced Continuous Mode
  • Thermally-Enhanced 3mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3311S
5V, 12.5A Synchronous Step-Down Silent Switcher 2 in 3mm x 3mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3311
  • LTC3311-0.75
  • LTC3311-0.85
  • LTC3311-0.875
  • LTC3311-1
  • LTC3311S

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3311
  • LTC3311-0.75
  • LTC3311-0.85
  • LTC3311-0.875
  • LTC3311-1
  • LTC3311S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC3018A

LTC3311S Demo Board | 3.3V to 1.2V at 12.5A, 2MHz Low EMI Buck Regulator in a 1.17cm2 Solution

Product Details

Demonstration Circuit 3018A features the LTC3311S 12.5A, low voltage, synchronous step-down Silent Switcher 2 operating as a 2MHz 3.3V to 1.2V 12.5A buck regulator. The LTC3311S supports output voltages from 0.5V to VIN with operating frequencies from 500kHz up to 5MHz. The LTC3311S is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated bypass capacitors optimize all the fast current loops and make it easier to minimize EMI/EMC emissions by reducing layout sensitivity. Fast minimum on-time of 35ns enables high VIN to low VOUT conversion at high frequency.

DC3018A is set up to run in forced continuous mode with a 2MHz switching frequency but can be configured to pulse skip mode or different switching frequencies. RT is connected to VIN which sets the MODE/SYNC pin as an input and allows the LTC3311S to sync from an external clock. Connecting the MODE/SYNC pin to VIN sets the mode to pulse skip mode and connecting the MODE/SYNC pin to GND sets the mode to forced continuous mode. The Efficiency vs Load graph shows the efficiency and the power loss of the circuit with a 3.3V input in forced continuous mode operation.

The DC3018A also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI Test Results section. The red lines in the EMI performance graphs illustrate the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.

The LTC3311S data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with the demo manual. The LTC3311S is assembled in a 3mm × 3mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout.

DC3018A
LTC3311S Demo Board | 3.3V to 1.2V at 12.5A, 2MHz Low EMI Buck Regulator in a 1.17cm2 Solution

Latest Discussions

Recently Viewed