LTC3309B

RECOMMENDED FOR NEW DESIGNS

5V, 6A, 10 MHz Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN

Part Models
18
1ku List Price
Starting From $2.24
Viewing:

Part Details

  • Pin Compatible with LTC3307(3A) and LTC3308(4A)
  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency 3MHz-10MHz
    • Tiny Inductor and Capacitors
  • Peak Current Mode Control
    • 22ns Minimum On-Time
    • Wide Bandwidth, Fast Transient Response
  • Silent Switcher Architecture
    • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% Over Temperature Range
  • Precision 400mV Enable Threshold, 1μA in Shutdown
  • Power Good, Internal Compensation and Soft Start
  • Thermally Enhanced 2mm × 2mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
  • LTC3309B
    5V, 6A, 10 MHz Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN
    LTC3309B Application Circuit LTC3309B Performance Graph LTC3309B Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice 1


    Models for the following parts are available in LTspice:

    • LTC3309A
    • LTC3309B

    LTpowerCAD 1

    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

    LTpowerCAD

    LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


    Evaluation Kits

    eval board
    DC3054A-C

    LTC3309B | 3.3V to 1.8V at 6A, 6.6MHz Low EMI Buck Regulator in a 0.47cm2 Solution

    Features and Benefits

    Demonstration circuit 3054A-C features the LTC3309B 5V, 6A synchronous step-down Silent Switcher® operating as a 6.6MHz, 3.3V to 1.8V 6A buck regulator. The LTC3309B supports adjustable output voltages from 0.5V to VIN, and operating frequencies from 3MHz up to 10MHz. The LTC3309B is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. A minimum on-time of 22ns enables high VIN to low VOUT conversion ratios at high switching frequencies.

    The DC3054A-C operating mode may be selected as Burst Mode® operation, skip or forced continuous (FC) mode. Setting JP1 to the FC/SYNC position will allow the LTC3309B to sync to a clock frequency from 3MHz to 10MHz. The LTC3309B operates in forced continuous mode when syncing to an external clock. The DC3054A-C is set to a fixed 6.6MHz.

    The DC3054A-C is set to a fixed 6.6MHz frequency by connecting RT to VIN through a 0Ω resistor, R9. The frequency can be easily changed by removing R9 and setting an appropriate resistor in the R4 location to obtain the desired frequency. Refer to the LTC3309B data sheet for the proper RT value for a desired switching frequency.

    The LTC3309B data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual. The LTC3309B is assembled in a 2mm × 2mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout.

    Product Details

    DC3054A-C
    LTC3309B | 3.3V to 1.8V at 6A, 6.6MHz Low EMI Buck Regulator in a 0.47cm2 Solution
    DC3054A-C Evaluation Board - Angle View DC3054A-C Evaluation Board - Top View DC3054A-C Evaluation Board - Bottom View

    Latest Discussions

    Recently Viewed