LTC3307B

RECOMMENDED FOR NEW DESIGNS

5V, 3A, 10MHz Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN

Part Models
18
1ku List Price
Starting From $2.05

Part Details

  • Pin Compatible with LTC3308(4A) and LTC3309(6A)
  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency 3MHz to 10MHz
    • Tiny Inductor and Capacitors
  • Peak Current Mode Control
    • 22ns Minimum On-Time
    • Wide Bandwidth, Fast Transient Response
  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% Over Temperature Range
  • Precision 400mV Enable Threshold, 1μA in Shutdown
  • Power Good, Internal Compensation and Soft-Start
  • Thermally Enhanced 2mm × 2mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3307B
5V, 3A, 10MHz Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC3054A-A

LTC3307B | 3.3V to 1.8V at 3A, 6.6MHz Low EMI Buck Regulator in a 0.47cm2 Solution

Product Details

Demonstration circuit 3054A-A features the LTC3307B 5V, 3A synchronous step-down Silent Switcher® operating as a 6.6MHz, 3.3V to 1.8V 3A buck regulator. The LTC3307B supports adjustable output voltages from 0.5V to VIN, and operating frequencies from 3MHz up to 10MHz. The LTC3307B is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. A minimum on-time of 22ns enables high VIN to low VOUT conversion ratios at high switching frequencies.

The DC3054A-A operating mode may be selected as Burst Mode® operation, skip or forced continuous (FC) mode. Setting JP1 to the FC/SYNC position will allow the LTC3307B to sync to a clock frequency from 3MHz to 10MHz. The LTC3307B operates in forced continuous mode when syncing to an external clock. The DC3054A-A is set to a fixed 6.6MHz.

The DC3054A-A is set to a fixed 6.6MHz frequency by connecting RT to VIN through a 0Ω resistor, R9. The frequency can be easily changed by removing R9 and setting an appropriate resistor in the R4 location to obtain the desired frequency. Refer to the LTC3307B data sheet for the proper RT value for a desired switching frequency.

The LTC3307B data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with the demo manual. The LTC3307B is assembled in a 2mm × 2mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout.

DC3054A-A
LTC3307B | 3.3V to 1.8V at 3A, 6.6MHz Low EMI Buck Regulator in a 0.47cm2 Solution

Latest Discussions

Recently Viewed