LTC3304

RECOMMENDED FOR NEW DESIGNS

5V, 6A Synchronous Step-Down Regulator in 2mm × 2mm FCQFN

Part Models
5
1ku List Price
Starting From $1.60
Viewing:

Part Details

  • High Efficiency: 12mΩ NMOS, 34mΩ PMOS
  • Peak Current Mode Control
    • 27ns Minimum On-Time
    • Wide Bandwidth, Fast Transient Response
  • Low-Ripple Burst Mode® Operation with IQ of 80μA
  • Up to 6MHz Operation
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • Fixed VOUT Range: 0.5V to 3.65V, Factory Programmed in 50mV Steps
  • VOUT Accuracy: ±1% Overtemperature Range
  • Precision 400mV Enable Threshold
  • Shutdown Current: 1μA
  • Power Good, Internal Compensation and Soft-Start
  • Thermally Enhanced, 12-Pin, 2mm × 2mm, Flip Chip (FCQFN) Package with Side Wettable Flanks
  • AEC-Q100 Qualified for Automotive Applications
LTC3304
5V, 6A Synchronous Step-Down Regulator in 2mm × 2mm FCQFN
LTC3304 Application Circuit LTC3304 Pin Configuration LTC3304 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3304A
  • LTC3304A-05
  • LTC3304C
  • LTC3304C-05
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3203A

Evaluating the LTC3304A, 3.3 V to 1.2 V at 6 A, 2 MHz Synchronous Step-Down Regulator in a 2 mm × 2 mm SWF FCQFN

Features and Benefits

  • LTC3304A evaluation board
  • Transient circuit included for load-transient evaluation
  • EMI filter included to reduce noise in EMI emission tests

Product Details

Demonstration Circuit DC3203A features the LTC3304A, 5 V, 6 A synchronous step-down silent switcher operating as a 2 MHz, 3.3 V to 1.2 V, 6 A buck regulator. The LTC3304A supports adjustable output voltages from 0.5 V to VIN. The LTC3304A is a compact, high efficiency, and high-speed synchronous monolithic step-down switching regulator. A minimum on-time of 27 ns enables high VIN to low VOUT conversion.

The DC3203A operating mode can be selected as Burst Mode operation, skip (PS), or forced continuous (FC) mode. Setting JP1 to the SKIP position allows the LTC3304A to sync to a clock frequency from 1.6 MHz to 2.4 MHz. The LTC3304A operates in forced continuous mode when syncing to an external clock.

The DC3203A also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI Test Results section of the user guide. The red lines in the EMI performance graphs show the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.

The LTC3304A data sheet gives a complete description of the device, operation, and application information. Full specifications on the LTC3304A are available in the LTC3304A data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the DC3203A evaluation board. The LTC3304A is assembled in a 2 mm × 2 mm FCQFN package with side wettable flanks (SWF) for visual solder inspection. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout.

DC3203A
Evaluating the LTC3304A, 3.3 V to 1.2 V at 6 A, 2 MHz Synchronous Step-Down Regulator in a 2 mm × 2 mm SWF FCQFN
DC3203A Evaluation Board DC3203A Evaluation Board - Top View DC3203A Evaluation Board - Bottom View

Latest Discussions

No discussions on ltc3304 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed