LTC2751

PRODUCTION

Current Output 12-/14-/16-Bit SoftSpan DACs with Parallel I/O

Part Models
16
1ku List Price
Starting From $5.90

Part Details

  • Six Programmable Output Ranges
    • Unipolar: 0V to 5V, 0V to 10V
    • Bipolar: ±5V, ±10V, ±2.5V, –2.5V to 7.5V
  • Maximum 16-Bit INL Error: ±1 LSB over Temperature
  • Low 1µA (Maximum) Supply Current
  • Guaranteed Monotonic over Temperature
  • Low Glitch Impulse 1nV • s
  • 2.7V to 5.5V Single Supply Operation
  • 2µs Settling Time to ±1 LSB
  • Reference Input: ±15V
  • Parallel Interface with Readback of All Registers
  • Asynchronous CLR Pin Clears DAC Output to 0V in Any Output Range
  • Power-On Reset to 0V
  • 38-Pin 5mm × 7mm QFN Package
LTC2751
Current Output 12-/14-/16-Bit SoftSpan DACs with Parallel I/O
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1110A

LTC2751-16: 16-bit, Single, SoftSpan, 1LSB INL IOUT DAC, requires DC590

Product Details

DC1110A - Demo Board for:
LTC2751-16 - Current Output 16-Bit SoftSpan DACs with Parallel I/O



DC1110A
LTC2751-16: 16-bit, Single, SoftSpan, 1LSB INL IOUT DAC, requires DC590

Latest Discussions

Recently Viewed