LTC1150

PRODUCTION

±15V Zero-Drift Operational Amplifier with Internal Capacitors

Part Models
3
1ku List Price
Starting From $4.95

Part Details

  • High Voltage Operation: ±16V
  • No External Components Required
  • Maximum Offset Voltage: 10µV
  • Maximum Offset Voltage Drift 0.05µV/°C
  • Low Noise 1.8µVP-P (0.1Hz to 10Hz)
  • Minimum Voltage Gain: 135dB
  • Minimum PSRR: 120dB
  • Minimum CMRR: 110dB
  • Low Supply Current: 0.8mA
  • Single Supply Operation: 4.75V to 36V
  • Input Common Mode Range Includes Ground
  • 200µA Supply Current with Pin 1 Grounded
  • Typical Overload Recovery Time 20ms
LTC1150
±15V Zero-Drift Operational Amplifier with Internal Capacitors
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplying Current Output D/A Converters 1
LTC2756 PRODUCTION Serial 18-Bit SoftSpan IOUT DAC
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1150
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed