LT8636

RECOMMENDED FOR NEW DESIGNS

42V, 5A/7A Peak Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Part Models
8
1ku List Price
Starting From $4.35

Part Details

  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 95% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 42V
  • 5A Maximum Continuous, 7A Peak Transient Output
  • Ultralow Quiescent Current Burst Mode® Operation
    • 2.5µA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 30ns
  • External Compensation: Fast Transient Response and Current Sharing (LT8637)
  • Low Dropout Under All Conditions: 100mV at 1A
  • Forced Continuous Mode
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Output Soft-Start and Power Good
  • Small 20-Lead 4mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8636
42V, 5A/7A Peak Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8636
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2918A

LT8636 Demo Board | 42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Product Details

Demonstration circuit 2918A is a 42V, 5A synchronous step-down SILENT SWITCHER with spread spectrum frequency modulation featuring the LT8636. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8636 is a compact, low emission, high efficiency, and high frequency synchronous monolithic step-down switching regulator. The proprietary silent switcher architecture minimizes electromagnetic emissions with simplified filter and reduced layout sensitivity. Selectable spread spectrum mode further improves EMI performance, making it perfect solution to the noise sensitive applications. The regulator’s ultralow 2.5μA quiescent current with the output in full regulation enables applications requiring highest efficiency at very light load currents, such as automotive and battery powered portable instruments.

Peak current mode control with minimum on-time of as small as 30ns allows high step-down conversion even at high frequency. The LT8636 switching frequency can be programmed either via oscillator resistor or external clock over a 200kHz to 3MHz range. The default frequency of demo circuit 2918A is 2MHz.

The SYNC/MODE pin on the demo board 2918A is grounded (JP1 at BURST position) by default for low ripple Burst Mode® operation. To synchronize to an external clock, move the Jump JP1 to SYNC/FCM and apply the external clock to the SYNC terminal on the 2918A. In sync mode, the part runs in forced continuous mode. Without external clock applied, the SYNC/MODE pin is floating, and the part runs in forced continuous mode. This mode offers fast transient response and full frequency operation over a wide load range. Alternatively, move the Jump JP1 to the SPREAD-SPECTRUM, and the SYNC/MODE is tied to INTVCC, the part runs in forced continuous mode with spread spectrum function enabled.

To get accurate efficiency measurement, measure the input voltage at the VIN_SENSE and GND terminals, which are Kelvin connected to the input cap C2 through signal traces.

The LT8636 is assembled in a 4mmx3mm LQFN package with exposed pads for low thermal resistance. The rated maximum load current is 5A, while derating is necessary for certain input voltage and thermal conditions.

The demo board has an EMI filter installed. The red line in Radiated EMI Performance is CISPR25 Class 5 peak limit. The circuit passes the test with a wide margin. To achieve EMI/EMC performance, the input EMI filter is required and the input voltage should be applied at VEMI terminal, and the setup can be referred to the CISPR 25 standards.

The LT8636 datasheet gives a complete description of the part, operation and application information. The datasheet must be read in conjunction with this demo manual for demo circuit 2918A. The layout recommendations for low EMI operation and best thermal performance are available in the datasheet section Low EMI PCB Layout and Thermal Considerations and Peak Output Current. Contact ADI applications engineer for support.

eval board
AD-3DSMARTCAM1-PRZ

Smart Camera for 3D & 2D sensing

Features and Benefits

  • 3D and 2D sensing
  • AI Edge processing capability
  • WiFi and Gigabit Ethernet connectivity
  • Open Source SDK with Windows and Linux support 

Product Details

The AD-3DSMARTCAM1-PRZ is a 2D & 3D machine vision solution with AI edge processing capabilities. It can be used for implementing advanced machine vision applications for different industry segments including logistics, robotics, agriculture and people activity monitoring.

An open-source SDK that accompanies the hardware platform enables configuring the camera and extracting depth, IR and RGB data from the camera on the host system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV, Open3D and RoS.

APPLICATIONS

  • Logistics
  • Robotics
  • Agriculture
  • Building Management 
  • People Activity Monitoring
Specification Table
Camera
3D ToF sensor FoV 90x60, Range: 4m, Resolution 640x480 @ 30fps
RGB sensor FoV 128x68, Range 6m, Resolution 1920x1080 @ 30fps
Connectivity
WiFi 802.11a/b/g/n/ac, 867Mbps with dual stream in 802.11n, 2x2 Access Points with MIMO standard
Ethernet (optional) 1xRJ45 10M/100M/1G self-adaptive Ethernet port
Bluetooth 5.0 Bluetooth Class 1 or Class2 transmitter operation, Adaptive frequency hopping
Power supply
External power 12V DC @ 2A
Power over Ethernet (optional) PoE+ IEEE802.3-2012, max 20W
Operating Conditions
Temperature Range -25C to 60C
Operating Class IP66
Computing Resources
CPU Quad-core ARM A57 @ 1.43 GHz
GPU 128-core Maxwell
Memory 4 GB 64-bit LPDDR4 25.6 GB/s
Storage 16GB eMMC
Certifications
Safety, EMC, Environment Eye safe and conforms to necessary regional standards

DC2918A
LT8636 Demo Board | 42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
AD-3DSMARTCAM1-PRZ
Smart Camera for 3D & 2D sensing

Latest Discussions

Recently Viewed