LT8637

RECOMMENDED FOR NEW DESIGNS

42V, 5A/7A Peak Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Part Models
4
1ku List Price
Starting From $4.35

Part Details

  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 95% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 42V
  • 5A Maximum Continuous, 7A Peak Transient Output
  • Ultralow Quiescent Current Burst Mode® Operation
    • 2.5µA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 30ns
  • Low Dropout Under All Conditions: 100mV at 1A
  • Forced Continuous Mode
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Output Soft-Start and Power Good
  • Small 20-Lead 4mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8637
42V, 5A/7A Peak Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8637

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LT8637
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3020A

LT8637 Demo Board | 42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Product Details

Demonstration circuit 3020A is a 42V, 5A (7A Peak) synchronous step-down Silent Switcher® with spread spectrum frequency modulation featuring the LT8637. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8637 is a compact, low emission, high efficiency, and high frequency synchronous monolithic stepdown switching regulator. The LT8637 is the same as the LT8636, except it has a VC pin for external compensation. This allows the customer to optimize the loop response, or to parallel multiple regulators for higher current applications. The proprietary Silent Switcher architecture minimizes electromagnetic emissions with simplified filter and reduced layout sensitivity. Selectable spread spectrum mode further improves EMI performance, making it perfect solution to the noise sensitive applications. The regulator’s ultralow 2.5μA quiescent current—with the output in full regulation—enables applications requiring highest efficiency at very light load currents, such as automotive and battery powered portable instruments.

Peak current mode control with minimum on-time of as small as 30ns allows high step-down conversion even at high frequency. The LT8637 switching frequency can be programmed either via oscillator resistor or external clock over a 200kHz to 3MHz range. The default frequency of demo circuit 3020A is 2MHz.

The SYNC/MODE pin on the demo board DC3020A is grounded (JP1 at BURST position) by default for low ripple Burst Mode® operation. To synchronize to an external clock, move the Jump JP1 to SYNC/FCM and apply the external clock to the SYNC terminal ON THE 3020A. In sync mode, the part runs in forced continuous mode. Without external clock applied, the SYNC/MODE pin is floating, and the part runs in forced continuous mode. This mode offers fast transient response and full frequency operation over a wide load range. Alternatively, move the Jump JP1 to the SPREAD-SPECTRUM, and the SYNC/MODE is tied to INTVCC, the part runs in forced continuous mode with spread spectrum function enabled.

The LT8637 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with the demo manual for demo circuit 3020A. The layout recommendations for low EMI operation and best thermal performance are available in the data sheet section Low EMI PCB Layout and Thermal Considerations and Peak Output Current. Contact ADI applications engineer for support.

DC3020A
LT8637 Demo Board | 42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Latest Discussions