LT8603

PRODUCTION

42V, Low IQ, Quad Output Triple Monolithic Buck Converter and Boost Controller

Part Models
12
1ku List Price
Starting From $3.53

Part Details

  • Flexible Power Supply System Capable of Four Regulated Outputs with VBATT << VOUT
  • Two High Voltage Synchronous Buck Regulators
    • 3V to 42V Input Voltage Range
    • Output Currents Up to 2.5A and 1.5A
  • One Low Voltage Synchronous Buck Regulator
    • 2.6V to 5.5V Input Voltage Range
    • Output Currents Up to 1.8A
  • One Boost Controller Allows Buck Converters to Regulate with VBATT << VOUT
  • Selectable Burst Mode® Operation Allows Low 28µA IQ with High Voltage Channels Active
  • Programmable Power-On Reset
  • Individual Channel Power Good Indicators
  • Step-Down Switching Frequency: 250kHz to 2.2MHz
  • Available in 40-Lead QFN (6mm × 6mm) Package
  • AEC-Q100 Qualified for Automotive Applications
LT8603
42V, Low IQ, Quad Output Triple Monolithic Buck Converter and Boost Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2114A

LT8603 Demo Board | 42V, Quad Output Triple Monolithic Buck Converter and Boost Controller

Product Details

Demonstration Circuit 2114A features the LT8603 with triple monolithic buck regulators and a boost controller. The demo circuit is designed for 8.0V, 5.0V, 3.3V, and 1.8V outputs from a nominal 12V input. The 4th channel is set as a boost converter and is powered from a wide input range with output VOUT4 regulated at 8V if 3V < VIN < 8.5V. It works as diode pass through if the input is above 8.5V. The two high voltage buck regulators are powered from the boost converter. VOUT1 is regulated at 5V with 1.5A maximum output load current, and VOUT2 is at 3.3V with 2.5A maximum output load current. Thanks to the pre-boost converter, they can ride through a cold crank in automotive applications while providing constant output voltages 5V and 3.3V. The low voltage buck is powered from the VOUT2 (3.3V), and the output VOUT3 is regulated at 1.8V with 1.8A maximum load current.


 

 

eval board
DC2469A

LT8603 Demo Board | 42V, Low IQ, Quad Output Triple Monolithic Buck Converter with Boost Channel as SEPIC

Product Details

Demonstration circuit 2469A features the LT8603 with triple monolithic buck regulators and the boost channel as SEPIC. The demo circuit is designed for 8V, 5V, 3.3V, and 1.8V outputs from a nominal 12V input. The 4th channel is set as a SEPIC converter and its output is regulated at 8V over a wide input range. The two high voltage buck regulators are powered from VOUT4. VOUT1 is regulated at 5V with 1.5A maximum output load current, and VOUT2 is at 3.3V with 2.5A maximum output load current. The low voltage buck is powered from VOUT2 (3.3V), and the output VOUT3 is regulated at 1.8V with 1.8A maximum load current. Thanks to the SEPIC converter, all four outputs can ride through a cold crank in automotive applications while providing regulated output voltages.

DC2114A
LT8603 Demo Board | 42V, Quad Output Triple Monolithic Buck Converter and Boost Controller
DC2469A
LT8603 Demo Board | 42V, Low IQ, Quad Output Triple Monolithic Buck Converter with Boost Channel as SEPIC

Latest Discussions

Recently Viewed