LT8316

PRODUCTION

560VIN Micropower No-Opto Isolated Flyback Controller

Part Details

  • Wide Input Voltage Range: 16V to 560V (600V max)
  • No Opto-Isolator Required for Regulation
  • Quasi-Resonant Boundary Mode Operation
  • Constant-Current and Constant-Voltage Regulation
  • Low-Ripple Light Load Burst Mode® Operation
  • Low Quiescent Current: 75μA
  • Programmable Current Limit and Soft-Start
  • TSSOP Package with High-Voltage Pin Spacing
  • Available in 20(15)-Lead Package with Extended Creepage Distance
  • AEC-Q100 Compliant with Exception
    • HBM ESD Classification Level 1C
LT8316
560VIN Micropower No-Opto Isolated Flyback Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8316
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2793A

LT8316 Demo Board | High VIN No Opto Synchronous Flyback Converter

Product Details

Demonstration circuit 2793A is a high VIN no-opto synchronous flyback converter featuring the LT8316. The demo board outputs 5V and maintains tight regulation with a load current from 70mA to 7A. It is optimized to operate over a wide 140V to 450V DC input voltage range. Output voltage accuracy stays within ±5% over the entire input voltage and load range. 

On the secondary side, the LT8309 synchronous rectifier driver senses the synchronous MOSFET drain-to-source voltage to determine its turn-on period. By replacing the diode rectifier with an N-Channel MOSFET, the efficiency and thermal performance is greatly improved. 

The LT8316 is a 600V flyback controller. No opto-isolator is needed for regulation. The part samples the output voltage from the isolated flyback waveform appearing across a third winding on the transformer. Quasi-resonant boundary mode operation improves load regulation. At start-up, the INTVCC capacitor is charged via a high voltage current source; during normal operation, the current source turns off to save power consumption.

DC2793A features an option to turn on standby mode by simply changing the position of a jumper from “DIS” to “EN”. Standby mode reduces the minimum switching frequency to 220Hz for ultralow quiescent power consumption.

The LT8316 and LT8309 data sheets give a complete description of the parts, and operation and application information. The data sheets must be read in conjunction with this quick start guide for demo circuit 2793A.

eval board
DC2718A

LT8316 Demo Board | Isolated Flyback Converter: 100V to 600VIN, VOUT = 12V @ Up to 3A

Product Details

Demonstration circuit 2718A is a no-opto flyback converter featuring the LT8316. The demo board outputs 12V and maintains tight regulation with a load current from 30mA to 3A. It is optimized to operate over a wide 100V to 600V DC input voltage range. Output voltage accuracy stays within ±5% over the entire input voltage and load range.

The LT8316 is a high voltage flyback controller. No optoisolator is needed for regulation. The part samples the output voltage from the isolated flyback waveform appearing across a third winding on the transformer. Quasi-resonant boundary mode operation improves load regulation. The LT8316 is available in a thermally enhanced 20-pin TSSOP package with four pins removed for high-voltage spacing.

The LT8316 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 2718A. 

eval board
DC2781A

Nonisolated Buck Converter, 19V to 600VIN, VOUT = 12V @ Up to 200mA

Product Details

Demonstration circuit 2781A is a nonisolated buck converter featuring the LT8316. The demo board outputs 12V and maintains tight regulation with a load current from 10mA to 0.2A. It is optimized to operate over a wide 19V to 600V DC input voltage range. Output voltage accuracy stays within ±1% over the entire input voltage and load range.

The LT8316 is a high voltage flyback controller that can implement a high voltage buck converter if isolation is not needed. The nonisolated buck converter is a smaller, lower cost solution than the flyback converter.

Quasi-resonant boundary mode operation improves load regulation. The LT8316 is available in a thermally enhanced 20-pin TSSOP package with four pins removed for high voltage spacing.

The LT8316 datasheet gives a complete description of the part, operation and application information. The datasheet must be read in conjunction with the DC2781A demo manual.

DC2793A
LT8316 Demo Board | High VIN No Opto Synchronous Flyback Converter
DC2718A
LT8316 Demo Board | Isolated Flyback Converter: 100V to 600VIN, VOUT = 12V @ Up to 3A
DC2781A
Nonisolated Buck Converter, 19V to 600VIN, VOUT = 12V @ Up to 200mA

Latest Discussions