LT7101

RECOMMENDED FOR NEW DESIGNS

105V, 1A Low EMI Synchronous Step-Down Regulator with Fast Current Programming PassThru

Part Models
8
1ku List Price
Starting From $4.65
Viewing:

Part Details

  • Wide VIN Range: 4.4V to 105V (110V Abs Max)
  • Ultralow EMI/EMC Emissions: CISPR 25 Compliant
  • 2µA IQ When Regulating 48VIN to 3.3VOUT
  • Fast and Accurate Output Current Programming and Monitoring with No External RSENSE
  • Brick Wall Current Limit
  • Low Minimum On-Time: 35ns
  • Wide VOUT Range: 1V to VIN
  • 100% Maximum Duty Cycle Operation
  • Programmable Fixed Frequency: 200kHz to 2MHz
  • Eight, Pin-Selectable Fixed (1.2V to 15V) or Adjustable Output Voltages
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • PLL Synchronization to External Clock
  • EXTVCC LDO Powers Chip from VOUT = 3.3V to 40V
  • OPTI-LOOP® or Fixed Internal Compensation
  • Input and Output Overvoltage Protection
  • Thermally Enhanced (5mm × 6mm) QFN Package
LT7101
105V, 1A Low EMI Synchronous Step-Down Regulator with Fast Current Programming PassThru
LT7101 Application Circuit LT7101 Performance Graph LT7101 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT7101
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2895A

LT7101 Demo Board | 12V ≥ VIN ≥ 100V, VOUT= 12V @ 1A

Product Details

Demonstration circuit 2895A is a 100V monolithic DC/ DC step-down regulator featuring the LT7101. The demo board is designed for a 12V/1A output from a 12V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for automotive, industrial, medical instrument, and telecom applications. This buck regulator has a peak efficiency of 94.5% at 24VIN, 92.3% at 48VIN and 87.1% at 100VIN (see Figure 4).

The LT7101 is a compact, high efficiency synchronous monolithic step-down switching regulator with fast current programming. The power switches, compensation network and other necessary circuits are inside of the LT7101 to minimize external components and simplify design. The LT7101 has a wide operating range from 4.4V to 105V. A 35ns minimum on-time together with 100% maximum duty cycle allow practical use at any output voltage between 1V and VIN. The switching frequency can be programmed either via an oscillator resistor or an external clock over a 200kHz to 2MHz range. Additional features include a fast, accurate output current programming and monitoring, and ultralow EMI/EMC emissions. 

DC2895A
LT7101 Demo Board | 12V ≥ VIN ≥ 100V, VOUT= 12V @ 1A
DC2895A Evaluation Board DC2895A Evaluation Board - Top View DC2895A Evaluation Board - Bottom View

Latest Discussions

Recently Viewed