LT6600-2.5

PRODUCTION

Very Low Noise, Differential Amplifi er and 2.5MHz Lowpass Filter

Part Models
8
1ku List Price
Starting From $3.89

Part Details

  • ±0.6dB (Max) Ripple 4th Order Lowpass Filter with
    2.5MHz Cutoff
  • Programmable Differential Gain via Two External Resistors
  • Adjustable Output Common Mode Voltage
  • Operates and Specified with 3V, 5V, ±5V Supplies
  • 86dB S/N with 3V Supply and 1VRMS Output
  • Low Distortion, 1VRMS, 800Ω
    Load 1MHz: 95dBc 2nd, 88dBc 3rd
  • Fully Differential Inputs and Outputs
  • Compatible with Popular Differential Amplifier Pinouts
  • SO-8 and DFN-12 Packages
LT6600-2.5
Very Low Noise, Differential Amplifi er and 2.5MHz Lowpass Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6600-10
  • LT6600-15
  • LT6600-2.5
  • LT6600-20
  • LT6600-5

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC962A-A

LT6600-2.5 Frequency (Fc) = 2.5MHz

Product Details

DC962A-A: Demo Board for LT6600-2.5 Very Low Noise, Differential Amplifier and 2.5MHz Lowpass Filter.

DC962A-A
LT6600-2.5 Frequency (Fc) = 2.5MHz

Latest Discussions

No discussions on LT6600-2.5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed