Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LT6370

RECOMMENDED FOR NEW DESIGNS

25µV, 0.3µV/°C, Low Noise Instrumentation Amplifier

Part Models
16
1ku List Price
Starting From $3.02

Part Details

  • Single Gain Set Resistor: G = 1 to >1000
  • Excellent DC Precision
    • Input Offset Voltage: 25μV Max
    • Input Offset Voltage Drift: 0.3μV/°C Max
    • Low Gain Error: 0.01% Max (G = 1)
    • Low Gain Drift: 30ppm/°C Max (G > 1)
    • High DC CMRR: 94dB Min (G = 1)
  • Input Bias Current: 400pA Max
  • 3.1MHz –3dB Bandwidth (G = 1)
  • Low Noise:
    • 0.1Hz to 10Hz Noise: 0.2μVP-P
    • 1kHz Voltage Noise: 7nV/√Hz
  • Integrated Input RFI Filter
  • Wide Supply Range 4.75V to 35V
  • Specified Temperature Ranges:
    –40°C to 85°C, –40°C to 125°C
  • MS8, S8E and 10-pin 3mm × 3mm DFN Packages
LT6370
25µV, 0.3µV/°C, Low Noise Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6370

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board

Latest Discussions