LT3641

PRODUCTION

Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer

Part Details

  • High Voltage Buck Regulator:
    • 4V to 42V Operating Range
    • 1.3A Output Current
  • Input Transient Protection to 55V
  • Low Voltage Synchronous Buck Regulator:
    • 2.5V to 5.5V Input Voltage Range
    • 1.1A Output Current
  • Synchronizable, Adjustable 350kHz to 2.5MHz Switching Frequency
  • Programmable Power-On Reset Timer
  • Programmable Window Mode Watchdog Timer
  • Typical Quiescent Current: 290μA
  • Short-Circuit Robust
  • Programmable Soft-Start
  • Low Shutdown Current: IQ < 1μA
  • Thermal Shutdown
  • Available in Thermally Enhanced 28-Lead (4mm × 5mm) QFN and 28-Lead TSSOP Packages
LT3641
Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3641
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1727A

LT3641EFE Demo Board | Power-On Reset and Watchdog Timer, 7V ≤ VIN ≤ 42V (55V Transients), VOUT1 = 5V @ 1A, VOUT2 = 1.8V @ 0.8A

Product Details

Demonstration circuit 1727A is a dual monolithic buck regulator with power-on reset and watchdog timer featuring the LT3641. The board operates from inputs up to 42V and withstands transients up to 55V. The outputs are 5V, 1A and 1.8V, 0.8A. At light loads, both regulators operate in low ripple Burst Mode® to maintain high efficiency and low output ripple. The power-on reset and watchdog timer periods are independently adjustable using external capacitors.

DC1727A
LT3641EFE Demo Board | Power-On Reset and Watchdog Timer, 7V ≤ VIN ≤ 42V (55V Transients), VOUT1 = 5V @ 1A, VOUT2 = 1.8V @ 0.8A

Latest Discussions

No discussions on LT3641 yet. Have something to say?

Start a Discussion on EngineerZone®