LT1950

PRODUCTION

Single Switch PWM Controller with Auxiliary Boost Converter

Part Models
4
1ku List Price
Starting From $3.84

Part Details

  • Wide Input Range: 3V to 25V
  • Programmable Volt-Second Clamp
  • Output Power Levels from 25W to 500W
  • Auxiliary Boost Converter Provides 10V Gate Drive from VIN as Low as 3V
  • Programmable Operating Frequency (100kHz to 500kHz) with One External Resistor
  • Programmable Slope Compensation
  • Programmable Leading Edge Blanking
  • ±2% Internal 1.23V Reference
  • Accurate Shutdown Pin Threshold with Programmable Hysteresis
  • 60ns Current Sense Delay
  • 2.5V Auxiliary Reference Output
  • Synchronizable to an External Clock up to 1.5 • fOSC
  • Current Mode Control
  • Small 16-Pin SSOP Package
LT1950
Single Switch PWM Controller with Auxiliary Boost Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1950
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC442A

LT1950EGN | Telecom High Efficiency, 36V to 72V Input, 3.3V @ 25A Output, Isolated DC/DC Converter

Product Details

DC442A: Demo Board for the LT1950 Single Switch PWM Controller with Auxiliary Boost Converter.

DC442A
LT1950EGN | Telecom High Efficiency, 36V to 72V Input, 3.3V @ 25A Output, Isolated DC/DC Converter

Latest Discussions

Recently Viewed