LT1012

PRODUCTION

Picoamp Input Current, Microvolt Offset, Low Noise Op Amp

Part Models
13
1ku List Price
Starting From $2.14

Part Details

  • OP-07 Type Performance:
    • at 1/8th of OP-07’s Supply Current
    • at 1/20th of OP-07’s Bias and Offset Currents
  • Guaranteed Offset Voltage: 25µV Max
  • Guaranteed Bias Current: 100pA Max
  • Guaranteed Drift: 0.6µV/°C Max
  • Low Noise, 0.1Hz to 10Hz: 0.5µVP-P
  • Guaranteed Low Supply Current: 500µA Max
  • Guaranteed CMRR: 114dB Min
  • Guaranteed PSRR: 114dB Min
  • Guaranteed Operation at ±1.2V Supplies
LT1012
Picoamp Input Current, Microvolt Offset, Low Noise Op Amp
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 14

Design Note 9

Technical Articles 3

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1012
  • LT1012A
  • LT1012D
  • LT1012S8

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions