HMC847
Obsolete36 Gbps, 4:1 Mux SMT with Duty Cycle Control & Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Supports Data Rates up to 36 Gbps
- Half Rate Clock Input
- Quarter Rate Reference Clock Output
- Fast Rise and Fall Times: 11 / 12 ps
- Programmable Differential Output Voltage Swing: 250 - 900 mVp-p
- Single Supply: +3.3V
- 32 Lead 5x5mm SMT Package: 25mm²
The HMC847LC5 is a 4:1 multiplexer designed for 45 Gbps data serialization. The mux latches the four differential inputs on the transition points of the input clock. The device uses both rising and falling edges of the half-rate clock to serialize the data. A quarter-rate clock output, which is synchronous to the data output of HMC847LC5, is generated on chip.
All clock and data inputs / outputs of the HMC847LC5 are CML and terminated on-chip with 50 Ohms to the, VCC, and may be DC or AC coupled. The inputs and outputs of the HMC847LC5 may be operated either differentially or single-ended. The HMC847LC5 also features an output level control pin, VCTRL, which allows for loss compensation or signal level optimization. The VDCC pin controls the data output cross-point & duty cycle. The HMC847LC5 operates from a single +3.3V supply and is available in ROHS compliant 5x5 mm SMT package.
Applications
- SONET OC-768
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 36 Gbps
- High Speed DAC Interfacing
Documentation
Data Sheet 1
Quality Documentation 3
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC847LC5 | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) | ||
HMC847LC5TR | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) | ||
HMC847LC5TR-R5 | 32-Lead LFCSP_CAV (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 5, 2018 - 18_0060 Discontinuance of HMC products due to loss of manufacturing and supply capability. |
||
HMC847LC5 | LAST TIME BUY | |
HMC847LC5TR | LAST TIME BUY | |
HMC847LC5TR-R5 | Obsolete |
This is the most up-to-date revision of the Data Sheet.