HMC8121
RECOMMENDED FOR NEW DESIGNS81 GHz to 86 GHz, E-Band Variable Gain Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Gain: 22 dB typical
- Wide gain control range: 17 dB typical
- Output third-order intercept (OIP3): 27.5 dBm typical
- Output power for 1 dB compression (P1dB): 20 dBm typical
- Saturated output power (PSAT): 21 dBm typical
- DC supply: 4 V at 265 mA
- No external matching required
- Die size: 3.599 mm × 1.369 mm × 0.05 mm
The HMC8121 is an integrated E-band, gallium arsenide (GaAs), pseudomorphic (pHEMT), monolithic microwave integrated circuit (MMIC) variable gain amplifier and/or driver amplifier that operates from 81 GHz to 86 GHz. The HMC8121 provides up to 22 dB of gain, 20 dBm output P1dB, 27.5 dBm of OIP3, and 21 dBm of PSAT while requiring only 265 mA from a 4 V power supply. Two gain control voltages (VCTL1 and VCTL2) are provided to allow up to 17 dB of variable gain control. The HMC8121 exhibits excellent linearity and is optimized for E-band communications and high capacity wireless backhaul radio systems. All data is taken with the chip in a 50 Ω test fixture connected via a 3 mil wide × 0.05 mil thick × 7 mil long ribbon on each port.
Applications
- E-band communication systems
- High capacity wireless backhaul radio systems
- Test and measurement
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8121 | CHIPS OR DIE | ||
HMC8121-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool