HMC747
RECOMMENDED FOR NEW DESIGNS13 Gbps Fast Rise Time D-Type Flip-Flop with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Differential & Singe-Ended Operation
- Low Power Consumption: 264 mW typ.
- Programmable Differential
- Output Voltage Swing: 700 - 1300 mV
- Propagation Delay: 105 ps
- Fast Rise and Fall Times: 22/20 ps
- Single Supply: +3.3V
- 16 Lead 3×3mm SMT Package: 9mm2
The HMC747 is a D-Type Flip-Flop designed to support data transmission rates of up to 13 Gbps, and clock frequencies as high as 13 GHz. During normal operation, data is transferred to the outputs on the positive edge of the clock. Reversing the clock inputs allows for negative-edge triggered applications. The HMC747 also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.
All input and output signals to the HMC747 are terminated with 50 Ω to VCC on-chip, and may be either AC or DC coupled. Inputs and outputs can be connected directly to a 50 Ω to VCC terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ω to ground. The HMC747 operates from a single +3.3V DC supply and is available in a ceramic RoHS compliant 3×3 mm SMT package.
APPLICATIONS
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 13 Gbps
- Digital Logic Systems up to 13 GHz
Documentation
Data Sheet 1
Technical Articles 1
Quality Documentation 2
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC747LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC747LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC747LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.