DS28E35
PRODUCTIONDeepCover Secure Authenticator with 1-Wire ECDSA and 1Kb User EEPROM
Provides Affordable Elliptic-Curve Public-Key Authentication Security to Protect Your Development Investment
- Part Models
- 4
- 1ku List Price
- Starting From $1.37
Part Details
- ECDSA Engine for Public-Key Signature Using a Defined SEC Domain Parameter Set
- On-Chip Hardware Random Number Generator
- Private and Public Key Can Be Computed by the Device or Loaded from Outside with Optional Automatic Locking
- Separate User-Programmable and Lockable Memory Space to Store a Public-Key Certificate
- 17-Bit One-Time Settable, Nonvolatile Decrement-On-Command Counter
- SHA-256 Engine to Compute a Hash of EEPROM Page Data and Host Challenge for Subsequent ECDSA Signing
- 1024 Bit of User EEPROM Organized as Four Pages of 256 Bits
- Programmable and Irreversible User EEPROM Protection Modes Including Write Protection, Read Protection, and OTP/EPROM Emulation for Individual Memory Pages
- Unique Factory-Programmed 64-Bit Identification Number
- Single-Contact 1-Wire Interface Communicates with Host at Up to 76.9kbps
- Operating Range: 3.3V ±10%, -40°C to +85°C
- ±8kV HBM ESD Protection (typ) for IO Pin
- 8-Pin TDFN and 6-Pin TSOC Packages
Applications
- Authentication of Consumables
- Medical Sensors
- Peripheral Authentication
- Printer Cartridge Identification and Authentication
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Design Note 2
Technical Articles 5
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28E35P+ | Thin Small-Outline C-Lead | ||
DS28E35P+T | Thin Small-Outline C-Lead | ||
DS28E35Q+T | 8-LFCSP-2X3X0.75 | ||
DS28E35Q+U | 8-LFCSP-2X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
1-Wire Secure Authenticators 3 | ||
DS28E15 | RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Authenticator with 1-Wire SHA-256 and 512-Bit User EEPROM |
DS28E25 | PRODUCTION | DeepCover Secure Authenticator with 1-Wire SHA-256 and 4Kb User EEPROM |
DS28E22 | PRODUCTION | DeepCover Secure Authenticator with 1-Wire SHA-256 and 2Kb User EEPROM |
Tools & Simulations
DeepCover® Security Lab
Open Tool
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on ds28e35 yet. Have something to say?
Start a Discussion on EngineerZone®