DS28E01A-100

PRODUCTION

1Kb Protected 1-Wire EEPROM with SHA-1 Engine

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1024 Bits of EEPROM Memory Partitioned Into Four Pages of 256 Bits
  • On-Chip 512-Bit SHA-1 Engine to Compute 160-Bit Message Authentication Codes (MAC) and to Generate Secrets
  • Dedicated 64-Bit Write-Only Secret with a Feature to Extend the Secret Size to 320 Bits by Setting a 256-Bit Page as Both Read and Write Protected
  • 5-Byte Challenge Size for Read Authenticated Page with Optional “Anonymous” Mode
  • Write Access Requires Knowledge of the Secret and the Capability of Computing and Transmitting a 160-Bit MAC as Authorization
  • User-Programmable Page Write Protection for Page 0, Page 3, or All Four Pages Together
  • User-Programmable OTP EPROM Emulation Mode for Page 1 ("Write to 0")
  • Communicates to Host with a Single Digital Signal at 15.3kbps or 90.9kbps Using 1-Wire Protocol
  • Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
  • Reads and Writes Over a Wide Voltage Range of 2.8V to 5.25V from -40°C to +85°C
  • 6-Lead TSOC and TDFN or 2-Lead TO-92 and SFN Packages
DS28E01A-100
1Kb Protected 1-Wire EEPROM with SHA-1 Engine
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

DS28E01PMOD

Evaluation Kit for the DS28E01-100 Plug-In Module

Features and Benefits

  • Interfaces to Avnet-Made Xilinx Spartan-6 LX16 Evaluation Kit (Part No.: AES-S6EV-LX16-G)
  • Designed for Use with PicoBlaze SHA-1 Authentication Design
  • On-Board RPUP for 1-Wire Communication to a FPGA I/O at 3.3V
  • 0.1in-Spaced Pin Breakout of DS28E01-100 TDFN
  • Board Size: 1.06in x 0.64in

Product Details

The DS28E01PMOD provides the necessary hardware to interface a DS28E01-100 1Kb protected 1-Wire® EEPROM with a SHA-1 engine to a Xilinx Spartan®-6 LX16 Evaluation Kit made by Avnet. By using the DS28E01PMOD and the PicoBlaze™ SHA-1 Authentication Design for the Xilinx Spartan-6 LX16 Evaluation Kit, a secure SHA-1 challenge-and-response authentication can be implemented. The PicoBlaze SHA-1 Authentication Design is based upon the Xilinx XAPP780 application note, FPGA IFF Copy Protection Using Dallas Semiconductor/Maxim DS2432 Secure EEPROMs.

Applications

  • Accessory/PCB Identification
  • Identification and authentication of consumables
  • Ink and Toner Print Cartridge Identification
  • Intellectual Property, License Management
  • Sensor Calibration and Authentication
  • System Programmable Feature Control

DS28E01PMOD
Evaluation Kit for the DS28E01-100 Plug-In Module

Latest Discussions

No discussions on DS28E01A-100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed