ADUCM310

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller, Tunable Optical Control Microcontroller

Part Models
2
1ku List Price
Starting From $38.28

Part Details

  • Analog input/output
    • 22-channel, 14-bit, 800 kSPS analog-to-digital converter (ADC)
      • 10 external channels
      • 1 on-chip die temperature monitor
      • 6 current output digital-to-analog converter (IDAC) monitor channels
      • 3 power monitor channels
      • 2 buffered reference output channels
    • Fully differential and single-ended modes
    • 0 V to 2.5 V analog input range
    • 6 low noise, 12-/14-bit IDAC outputs
      • 1× 250 mA, 1× 200 mA, 2× 100 mA, and 2× 20 mA
      • Semiconductor optical amplifier (SOA) IDAC pull-down to −3.0 V for fast current sink
    • Eight 12-bit voltage output DACs (VDACs)
      • Channel 0 and Channel 1: 0 V to 3 V, 75 Ω load
      • Channel 2 and Channel 3: −5 V to 0 V, 500 Ω load
      • Channel 4 and Channel 5: 0 V to 3 V, 300 Ω load
      • Channel 6: 0 V to 5 V, 500 Ω load
      • Channel 7: 0 V to 5 V, 100 Ω load
    • 2.5 V, on-chip voltage reference
      • 2 buffered 2.5 V outputs
  • Microcontroller
    • ARM Cortex-M3 processor, 32-bit RISC architecture
    • Serial wire port supports code download and debugging
  • Clocking options
    • Trimmed on-chip oscillator (±3%)
    • 80 MHz phase-locked loop (PLL)
    • External 16 MHz crystal option
    • External clock source
  • Memory
    • 2× 128 kB Flash/EE memories, 32 kB SRAM
    • In-circuit download, SW-DP-based debugging
    • Software triggered in-circuit reprogrammability
  • On-chip peripherals
    • UART, 2× I2C and 2× SPI serial input/output
    • 28-pin general-purpose input/output (GPIO) port
    • 3 general-purpose timers
    • Wake-up (W/U) timer
    • Watchdog timer (WDT)
    • 32-element programmable logic array (PLA)
  • Vectored interrupt controller
    • Interrupt on edge or level external pin inputs
      • 9× external interrupts
  • Power
    • Multiple supplies
      • 5 V for VDAC6 and VDAC7
      • 3.3 V for digital and analog inputs/outputs
      • 1.8 V to 2.7 V for IDACs
      • −5 V supply for IDAC3 and VDAC2/VDAC3
  • Package and temperature range
    • 6 mm × 6 mm, 112-ball CSP_BGA package
    • Fully specified for −40°C to +85°C ambient operation
  • Tools
    • QuickStart development system
    • Full third party support
ADUCM310
Precision Analog Microcontroller, Tunable Optical Control Microcontroller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
EVAL-ADUCM310

ADuCM310 Evaluation Board

Product Details

The ADuCM310 is a multi-die stack system on-chip designed for diagnostic control of tunable laser optical module applications. The ADuCM310 features a 16-bit (14-bit accurate) multichannel successive approximation register (SAR) ADC, an ARM Cortex-M3 processor, eight voltage DACs, six current output DACs, and Flash/EE memory packaged in a 6 mm × 6 mm, 112-ball CSP_BGA package.


The ADuCM310 development system allows evaluation of ADuCM310 silicon.  EVAL-ADuCM310QSPZ facilitates performance evaluation of the device with a minimum of external components.




EVAL-ADUCM310
ADuCM310 Evaluation Board

Latest Discussions

Recently Viewed