ADuCM300W

RECOMMENDED FOR NEW DESIGNS

Automotive Qualified, Dual-Channel, Precision ADCs with LIN2.2 Slave Interface

Part Details

  • Two precision 20-bit Σ-Δ ADCs
  • Programmable ADC conversion rates from 4 Hz to 8000 Hz
  • On-chip precision voltage reference
  • Primary ADC
    • Differential voltage inputs to a 20-bit Σ-Δ ADC
    • Programmable gain (from 4 to 512)
    • Digital comparator with accumulator
    • ADC absolute input voltage range: −200 mV to +300 mV
  • Auxiliary ADC
    • Flexible input mux for input channel selection
    • Single-ended voltage input (can be interfaced to an external temperature sensor), internal temperature sensor input, or diagnostic supply input
  • Microcontroller
    • Arm Cortex-M3 32-bit processor
    • 16.384 MHz precision oscillator with 1% accuracy
    • Serial wire download (SWD) port supporting code download and debug
  • Automotive qualified integrated LIN transceiver
    • LIN 2.2-compatible slave
    • SAE J-2602-compatible slave
    • Low electromagnetic emissions (EME)
    • High electromagnetic immunity (EMI)
  • Memory
    • 128 kB Flash/EE memory, ECC
    • 6 kB SRAM, ECC
    • 4 kB data Flash/EE memory, ECC
    • 10,000 cycle Flash/EE endurance
    • 20-year Flash/EE data retention
  • In circuit download via SWD and LIN
  • On-chip peripherals: SPI, GPIO port, general-purpose timer, wake-up timer, watchdog timer, and on-chip POR
  • Power
    • Operates directly from an external voltage supply, varying from 3.6 V to 18 V
    • Power consumption, 8 mA typical (16 MHz) at TA = −40°C to +115°C
    • Low power monitor mode
  • Package and temperature range
    • 6 mm × 6 mm, 32-lead LFCSP
    • Fully specified for −40°C to +115°C operation, additional specifications are available for +115°C to +125°C operation
    • AEC-Q100 qualified for automotive applications
ADuCM300W
Automotive Qualified, Dual-Channel, Precision ADCs with LIN2.2 Slave Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADuCM300

ADuCM300 Evaluation Board

Product Details

The ADuCM300 is a fully integrated, 8 kSPS, data acquisition system that incorporates dual, high performance, multichannel, Σ-Δ analog-to-digital converters (ADCs), a 32-bit Arm® Cortex®-M3 processor, and flash memory. The ADuCM300 has a 128 kB program flash, 4 kB data flash, and 6 kB static random access memory (SRAM).

The ADuCM300 is fully qualified for general automotive sensing applications and can interface to multiple external precision sensors in a system solution that also integrates a programmable Cortex-M3 microcontroller to postprocess the sensor signals on-chip, before transmitting the results off chip via industry-standard wired interfaces.

The ADuCM300 integrates all of the required features to precisely and intelligently interface, monitor, process, and diagnose a precision sensing system over a wide range of operating conditions.

The EVAL-ADUCM300QSPZ development system supports the ADuCM300 and allows a flexible platform for evaluation of the ADuCM300 silicon. The evaluation board allows quick removal and insertion of a device via a 32-lead lead frame chip scale package (LFCSP) socket and provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the evaluation board to assist in debugging and simple code development. Sample code projects are also provided to illustrate key features of each peripheral and examples of how these peripherals can be configured.

This user guide provides step-by-step details of how to set up and configure the example software, available from the Tools & Simulations section of the ADuCM300 product page.

By working through this user guide, users can start to generate and download their own user code for use in their own, unique end-system requirements.

For full details, see the ADuCM300 data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-ADuCM300
ADuCM300 Evaluation Board

Latest Discussions

No discussions on ADUCM300 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed