ADuM7703

RECOMMENDED FOR NEW DESIGNS

16-Bit, Isolated, Sigma-Delta ADC

Part Models
6
1ku List Price
Starting From $5.05

Part Details

  • 5 MHz to 21 MHz master clock input frequency
  • Offset drift vs. temperature: ±0.6 μV/°C maximum
  • SNR: 86 dB typical
  • 16 bits, no missing codes
  • Full-scale analog input voltage range: ±320 mV
  • ENOB: 14 bits typical
  • IDD1: 10 mA maximum
  • On-board digital isolator
  • Operating temperature range
    • −40°C to +125°C (16-lead SOIC_W)
    • −40°C to +105°C (8-lead SOIC_IC)
  • 20 V operation on VDD1
  • High CMTI: 150 kV/μs minimum, VDD2 = 3.3 V
  • Wide-body SOICs
    • 16-lead SOIC_W
    • 8-lead SOIC_IC with increased creepage
  • Safety and regulatory approvals
    • UL recognition
      • 5700 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A (Pending)
    • VDE Certificate of Conformity
      • DIN V VDE V 0884-10: VIORM = 1270 VPEAK
      • DIN V VDE V 0884-11: VIORM = 1060 VPEAK (Pending)
ADuM7703
16-Bit, Isolated, Sigma-Delta ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADuM7703

ADuM7703 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the ADuM7703
  • On-board power supplies
  • Standalone capability
  • SDP-H1 controller board compatible
  • PC-based software for control and data analysis

Product Details

The EV-ADuM7703-8FMCZ is a fully featured evaluation board that allows the user to evaluate all features of the ADuM7703, 16-bit, isolated, Σ-Δ analog-to-digital converter (ADC). The system demonstration platform high speed EVAL-SDP-CH1Z (SDP-H1) controller board controls the EV-ADuM7703-8FMCZ evaluation board via the J9 connector and through the USB port of a PC using the Analysis Control Evaluation (ACE) software. The ACE software is available for download on the ACE software page.

On-board components include an isolated, 5 kV, isoPower® dc-to-dc converter (the ADuM6000), a 50 mA, 60 V, high efficiency buck regulator (the ADP2360ACPZ-5.0), and a 5 V, low noise, low dropout (LDO) regulator (the ADP7104ARDZ-5.0).

This user guide explains how to use the EV-ADuM7703-8FMCZ to evaluate the ADuM7703. The ADuM7703 is a high performance, second-order, Σ-Δ ADC that converts an analog input signal into a high speed, single-bit data stream with on-chip digital isolation based on Analog Devices, Inc., iCoupler technology.

Complete specifications for the ADuM7703 are provided in the ADuM7703 data sheet and must be consulted in conjunction with this user guide when using the evaluation board. Full details on the SDP-H1 board are available on the SDP-H1 product page.

EVAL-ADuM7703
ADuM7703 Evaluation Board

Latest Discussions

Recently Viewed