ADUCM420

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller, 12-Bit Analog Input/Output with MDIO Interface, Arm Cortex-M33

Part Models
2
1ku List Price
Starting From $9.42

Part Details

  • Analog input/output
    • Multichannel, 12-bit, 2 MSPS ADC
      • Up to 12 external channels
      • On-chip die temperature monitor
      • 3 power monitor channels
      • Single-ended mode
      • 0 V to VREF analog input range
      • Input buffers
  • 12-bit voltage output DACs
    • 8× 0 V to 2.5 V, 1 kΩ load
    • 4× 0 V to 2.5 V, 2.5 kΩ load
  • On-chip low drift voltage reference, 1.25 V or 2.5 V
    • Buffered 1.25 V or 2.5 V output
  • 4 voltage comparators
  • Microcontroller
    • 32-bit Arm Cortex-M33 core, 32-bit RISC architecture, FPU
    • Serial wire port supports code download and debug
  • Clocking options
    • 16 MHz on-chip oscillator
    • 160 MHz PLL output with programmable divider
    • External clock source
  • Package and temperature range
    • 3.46 mm × 3.46 mm 64-ball WLCSP
    • Fully specified for −40°C to +105°C operation
  • Memory
    • 2× 256 kB independent Flash/EE memories with ECC
      • 10,000-cycle Flash/EE endurance
      • 20-year Flash/EE retention
    • 64 kB SRAM with ECC
  • Software triggered, in circuit reprogrammability via MDIO or I2C
  • On-chip peripherals
    • 2× UART, 2× SPI, 3× I2C serial input/output
    • Multilevel voltage (3.3 V, 1.8 V, 1.2 V) GPIOs
    • MDIO slave up to 10 MHz
    • 5 general-purpose timers
    • Wake-up timer (WUTs)
    • Watchdog timers (WDTs)
    • 32-element PLA
    • 16-bit PWM
    • All GPIOs support external interrupt, 5 can support wake-up
  • Power
    • Multiple supplies: 3.3 V for voltage DACs and ADCs, and 3.3 V, 1.8 V, or 1.2 V for digital inputs/outputs
    • Flexible operating modes for low power applications
  • Tools
    • Low cost quick start development system
    • Full third-party support
ADUCM420
Precision Analog Microcontroller, 12-Bit Analog Input/Output with MDIO Interface, Arm Cortex-M33
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADuCM420

ADuCM420 Development System

Features and Benefits

  • Interface through mIDAS-Link emulator
  • Power supply options: 9 V wall wart adapter, 5 V external supply terminal block, or USB supply
  • ADuCM420 development system facilitates performance evaluation of the ADuCM420 with a minimum of external components

Product Details

The ADuCM420 is a fully integrated, single package device that incorporates high performance analog peripherals together with digital peripherals. The ADuCM420 features 12-bit, 2 MSPS data acquisition on up to 16 input pins, an Arm® Cortex®-M33 processor, 12 voltage digital-to-analog converters (DACs), and 2× 256 kB Flash/EE memories, packaged in a 64-ball wafer level chip scale package (WLCSP).

The ADuCM420 development system (EVAL-ADUCM420QSP1Z) is fully packaged to evaluate all features of the ADuCM420, a high precision analog microcontroller. The ADuCM420 includes 12 external AINx channels, voltage output DACs (VDACs) and various shared functions with the general-purpose input/outputs (GPIOs) that are configurable through registers. The VDAC channels generate an output range up to 2.5 V or 3.3 V full scale.

The EVAL-ADUCM420QSP1Z board uses a low noise, low dropout (LDO) linear regulator to power up the device. The ADuCM420 is powered up using the following three options: a 9 V wall wart adapter, a 5 V external supply terminal block, and a USB supply.

This user guide describes how to configure the EVAL-ADUCM420QSP1Z evaluation board by providing step by step procedures about the connections on the evaluation boards. This user guide also contains information regarding which evaluation versions of the third-party software tools to download. Additionally, this user guide provides instructions on how to load the supplied code examples. See Figure 1 for a photograph of the EVAL-ADUCM420QSP1Z board.

Following this guide allows users to generate and download their own user code to use in their own unique end system requirements.

Complete specifications for the ADucM420 are available in the ADuCM420 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADUCM420QSP1Z board.

EVAL-ADuCM420
ADuCM420 Development System

Latest Discussions