ADUCM410

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller, 16-Bit Analog Input/Output with MDIO Interface, Arm Cortex-M33

Part Models
3
1ku List Price
Starting From $18.83

Part Details

  • Analog input/output
  • Multichannel, 16-bit, 2 MSPS ADC
    • Up to 16 external channels
    • On-chip die temperature monitor
    • 4 power monitor channels
    • 4 PGA/TIA channels supporting voltage and current measurements
    • Fully differential and single-ended modes
    • 0 V to VREF analog input range
  • 12-bit voltage output DACs
    • 8× 0 V to 2.5 V, 1 kΩ load
    • 4× 0 V to 2.5 V, 2.5 kΩ load
  • On-chip low drift voltage reference, 1.25 V or 2.5 V
    • Buffered 1.25 V or 2.5 V output
  • 4 voltage comparators
  • Microcontroller
    • 32-bit Arm Cortex-M33 core, 32-bit RISC architecture, FPU
    • Serial wire port supports code download and debug
  • Clocking options
    • 16 MHz on-chip oscillator
    • 160 MHz PLL output with programmable divider
    • External clock source
  • Memory
    • 2× 512 kB independent Flash/EE memories
      • 10,000-cycle Flash/EE endurance
      • 20-year Flash/EE retention
    • 128 kB SRAM with ECC
  • Software triggered, in circuit reprogrammability via MDIO or I2C
  • On-chip peripherals
    • 2× UART, 3× SPI, 3× I2C serial input/output
    • Multilevel voltage (3.3 V, 1.8 V, 1.2 V) GPIOs
    • MDIO slave up to 10 MHz
    • 5 general-purpose timers
    • Wake-up timer (WUTs)
    • Watchdog timers (WDTs)
    • 32-element PLA
    • 16-bit PWM
    • 10 external Interrupts
  • Power
    • Multiple supplies: 3.3 V for voltage DACs and ADCs, and 3.3 V, 1.8 V, or 1.2 V for digital inputs/outputs
    • Flexible operating modes for low power applications
  • Packages and temperature range
    • 5 mm × 5 mm 81-ball CSP_BGA and 3.46 mm × 3.46 mm 64-ball WLCSP
    • BGA package uses ULA molding compounds
    • Fully specified for −40°C to +105°C operation
  • Tools
    • Low cost quick start development system
    • Full third-party support

 

ADUCM410
Precision Analog Microcontroller, 16-Bit Analog Input/Output with MDIO Interface, Arm Cortex-M33
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADUCM410

ADuCM410 Development System: Getting Started Tutorial

Features and Benefits

  • Interface through mIDAS-Link emulator
  • Power supply options: 9 V wall wart adapter, 5 V external supply terminal block, or USB supply
  • ADuCM410 development system facilitates performance evaluation of the ADuCM410 with a minimum of external components

Product Details

The ADuCM410 is a fully integrated, single package device that incorporates high performance analog peripherals together with digital peripherals. The ADuCM410 features 16-bit, 2 MSPS data acquisition on up to 16 input pins, an Arm® Cortex®-M33 processor, 12 voltage digital-to-analog converters (DACs), and 2 × 512 kB Flash/EE memory, packaged in a 5 mm × 5 mm, 81-ball chip scale package ball grid array (CSP_BGA) and a 64-ball wafer level chip scale package (WLCSP).

The ADuCM410 development system (EVAL-ADUCM410QSPZ or EVAL-ADUCM410QSP1Z) is fully packaged to evaluate all features of the ADuCM410, a high precision analog microcontroller. The ADuCM410 includes 16 external AINx channels, voltage output DACs (VDACs), four programmable gain amplifiers (PGAs), measurement of the PGA current channels, and various shared functions with the general-purpose input/outputs (GPIOs) that are configurable through registers. The VDAC channels generate an output range up to 2.5 V or 3.3 V full scale.

The EVAL-ADUCM410QSPZ and EVAL-ADUCM410QSP1Z board uses a low noise, low dropout (LDO) linear regulator to power up the device. The ADuCM410 is powered up using the following three options: a 9 V wall wart adapter, a 5 V external supply terminal block, and a USB supply.

The user guide describes how to configure the CSP_BGA version (EVAL-ADUCM410QSPZ) and WLCSP version (EVAL-ADUCM410QSP1Z) evaluation boards by providing step by step procedures about the connections on the evaluation boards. The user guide also contains information regarding which evaluation versions of the third-party software tools to download. Additionally, the user guide provides instructions on how to load the supplied code examples. See Figure 1 for a photograph of the EVAL-ADUCM410QSPZ board.

Following the user guide allows users to generate and download their own user code to use in their own unique end system requirements.

Complete specifications for the ADucM410 are available in the ADuCM410 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADUCM410QSPZ or EVAL-ADUCM410QSP1Z board.

EVAL-ADUCM410
ADuCM410 Development System: Getting Started Tutorial

Latest Discussions