ADSP-CM413F

Obsolete

Single Core: 240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP 176

Part Details

  • 240MHz ARM Cortex-M4 (with floating-point unit) with up to 160K Byte zero-wait-state ECC SRAM
  • Up to 512KB high performance ECC FLASH that can execute instructions at near SRAM speed
  • Highest precision, low latency 24-channel analog front end
  • Single 3.3 V power supply
  • Static memory controller (SMC) with asynchronous memory interface that supports 8-bit and 16-bit memories
  • Enhanced, 24-channel precision PWM unit
  • Four 3rd or 4th order SINC filters for glueless connection of sigma-delta modulators
  • Hardware-based harmonic analysis engine
  • See data sheet for additional features
ADSP-CM413F
Single Core: 240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP 176
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

No discussions on ADSP-CM413F yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed