ADSP-21563
RECOMMENDED FOR NEW DESIGNSUp to 800MHz SHARC+ DSP with 640KB L1, 512KB Shared L2 SRAM, 120-lead LQFP_EP
- Part Models
- 2
- 1ku List Price
- Starting From $14.51
Part Details
- 600 (max) or 800MHz (max) Core clock frequency
- 640KB on-chip Level 1 (L1) SRAM memory (with parity) increases low latency performance
- 32-bit, 40-bit & 64-bit floating point support
- 32-bit fixed point
- Byte, short-word, word, long-word addressed
- 512KB on-chip Level 2 (L2) SRAM with ECC protection - eliminates need for external memory in many use cases
- Enhanced FIR/IIR offload engines running at Core clock frequency for added processing power
- Security Crypto Engines with OTP
Innovative Digital Audio Interface (DAI) includes:
- 8x Full SPORT interfaces w/TDM & I2S modes
- 2x S/PDIF Rx/Tx, 8 ASRC pairs
- 4x Precision Clock Generators
- 24 Buffers
- 2x Quad SPI, 1x Octal SPI
- MLB 3-pin
- 4x I2C, 2x UARTs
- 6x General Purpose Timer, 1x General Purpose Counter
- 2x Watchdog Timers
- 2-ch 12bit Housekeeping ADCs
- 22 GPIO pins, 24 DAI pins
- Thermal Sensor
- 14mm x 14mm 120-lead LQFP_EP
- Security and Protection
- Crypto hardware accelerators
- Fast secure boot with IP protection
- Enhanced FIR and IIR accelerators running up to 1 GHz
- AEC-Q100 qualified for automotive applications
Reaching speeds of up to 1 GHz, the ADSP-2156x processors are members of the SHARC® family of products. The ADSP-2156x processor is based on the SHARC+® single core. The ADSP-2156x SHARC processors are members of the SIMD SHARC family of digital signal processors (DSPs) that feature Analog Devices, Inc., Super Harvard Architecture. These 32-bit/40-bit/64-bit floating-point processors are optimized for high performance audio/floating-point applications with large on-chip static random-access memory (SRAM), multiple internal buses that eliminate input/output (I/O) bottlenecks, and innovative digital audio interfaces (DAI). New additions to the SHARC+ core include cache enhancements and branch prediction, while maintaining instruction set compatibility to previous SHARC products.
By integrating a rich set of industry-leading system peripherals and memory (see Table 1 in the data sheet), the SHARC+ processor is the platform of choice for applications that require programmability similar to reduced instruction set computing (RISC), multimedia support, and leading edge signal processing in one integrated package. These applications span a wide array of markets, including automotive, professional audio, and industrial-based applications that require high floating-point performance.
APPLICATIONS
- Automotive:
- audio amplifier, head unit, ANC/RNC, rear seat entertainment, digital cockpit, ADAS
- Consumer & Professional Audio:
- speakers, sound bars, AVRs, conferencing systems, mixing consoles, microphone arrays, headphones
Documentation
Data Sheet 1
User Guide 1
Application Note 6
Technical Articles 2
Processor Manual 2
Integrated Circuit Anomaly 1
Customer Case Study 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21563BSWZ8 | 120-Lead LQFP (14mm x 14mm w/ EP) | ||
ADSP-21563KSWZ8 | 120-Lead LQFP (14mm x 14mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 17, 2024 - 23_0112 Alternate Test Site for ADSP-2156x Products Using 120-Ld LQFP |
||
ADSP-21563BSWZ8 | ||
ADSP-21563KSWZ8 | PRODUCTION | |
Nov 6, 2023 - 23_0178 Bond Wire Conversion from Gold to Copper for ADSP-2156x processors |
||
ADSP-21563BSWZ8 | ||
ADSP-21563KSWZ8 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Middleware 1
CrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsSigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Thermal Models 1
BSDL Model File 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-21563 yet. Have something to say?
Start a Discussion on EngineerZone®