ADRF6521

RECOMMENDED FOR NEW DESIGNS

Low Frequency to 3 GHz, Dual VGA with Output Common-Mode and DC Offset Control

Part Models
2
1ku List Price
Starting From $18.35

Part Details

  • Dual, matched VGAs
  • Maximum voltage gain: 18 dB
  • Gain control attenuation range: 21 dB typical for TA = 25°C
  • ±1 dB gain flatness bandwidth: 2.5 GHz typical
  • IMD2 and IMD3 (1.5 V p-p output level)
    • −56.8 dBc typical and −75 dBc typical, respectively, at VGN = 1.5 V, 980 MHz and 1000 MHz tones
  • HD2 and HD3 (1.5 V p-p output level)
    • −75 dBc typical and −73.7 dBc typical, respectively, at VGN = 1.5 V, fundamental at 500 MHz
    • −55.9 dBc typical and −57.5 dBc typical, respectively, at VGN = 1.5 V, fundamental at 1 GHz
  • Noise figure:
    • 10.5 dB typical at maximum gain and at 500 MHz
    • 14.8 dB at maximum gain and at 2 GHz
    • Noise figure decreases dB for dB with gain backoff
  • 100 Ω differential input impedance
  • ≤ 16 Ω differential output impedance
  • Programmable
    • Output DC offset nominal range: ± 400 mV
    • Output common-mode control: > ± 200 mV for VOCM = ±0.2 V
  • Single- or dual-supply operation with power-down feature
    • Single supply: VPOS = 5 V, VNEG = 0 V (nominal)
    • Dual supply: VPOS = 3 V, VNEG = −2 V (nominal)
ADRF6521

Low Frequency to 3 GHz, Dual VGA with Output Common-Mode and DC Offset Control

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADRF6521

Evaluating the ADRF6521 Low Frequency to 3 GHz Dual VGA with Output Common-Mode and DC Offset Control

Features and Benefits

  • Standard single-ended interfacing
  • Differential interfacing available
  • Supply voltage(s) easily applied to test loop(s)
  • Dual-supply capable
  • Analog gain control applied to test loop

Product Details

This user guide describes the ADRF6521-EVALZ kit for the ADRF6521 dual-channel variable gain amplifier (VGA) and how to configure the evaluation board to evaluate the ADRF6521 in a single-ended and differential configuration.

The ADRF6521-EVALZ allows the user to test all the functions and features offered by the ADRF6521 including analog gain control, output common-mode control, and output dc offset control. Signal path traces are matched and are intuitively laid out on the four corners of the evaluation board, providing easy interfacing with other evaluation boards.

A full description and complete specifications for the ADRF6521 are provided in the ADRF6521 data sheet and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADRF6521
Evaluating the ADRF6521 Low Frequency to 3 GHz Dual VGA with Output Common-Mode and DC Offset Control

Latest Discussions

Recently Viewed